1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, TIG Torch, Standard Type (Water Cooled Type) (Part Number)

PYS WELDING TORCH

Electric Welding Machine, TIG Torch, Standard Type (Water Cooled Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,839.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Various performances required in welding workshops are improved, such as durability, heat resistance, strength, visibility, and operability

 
Part Number
YT-30TSW2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,839.51

PYS WELDING TORCH 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Welding Torch Welding Rod / Wire Diameter(mm) 3.2 Details Model Angle Shape
Rated Current DC(A) 300 Rated Current AC(A) 210 Cable Length(m) 4
Mass(g) 1800 Applicable Nozzle Diameter ( ) are optional(mm) (6.5)/(8)/(9.5)/11/(12.7)/(16)/(19) Applicable Electrode Diameter ( ) are optional(φmm) (0.5)/(1.0)/(1.6)/(2.0)/(2.4)/3.2/(4.0)
Usage rate(%) 100 Cooling System Water Cooling Cooling Water Volume(L/min) 0.7 or more
Cooling Water Pressure(Mpa) 0.1~0.35 Refrigerator Cooling Capacity(kw) 0.8 or more

Please check the type/dimensions/specifications of the part YT-30TSW2 in the Electric Welding Machine, TIG Torch, Standard Type (Water Cooled Type) series.