(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieve surface roughness of the nano level in finishing to the cemented carbide.
Part Number |
---|
PCDRB-R0.05-0.15 |
PCDRB-R0.05-0.25 |
PCDRB-R0.075-0.23 |
PCDRB-R0.075-0.38 |
PCDRB-R0.1-0.5 |
PCDRB-R0.2-1 |
PCDRB-R0.3-1.5 |
PCDRB-R0.5-2.5 |
PCDRB-R0.75-3.8 |
PCDRB-R1-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade length (ℓ) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Manufacturer Code | (d2)Under Neck Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,086.37 ฿ 13,391.15 | END MILL_PCDRB | 1 Piece(s) | 20 Day(s) | 0.05 | 0.05 | 0.15 | 0.03~-0.03 | 04-00500-00501 | 0.09 | ||
฿ 18,086.37 ฿ 13,391.15 | END MILL_PCDRB | 1 Piece(s) | 20 Day(s) | 0.05 | 0.05 | 0.25 | 0.03~-0.03 | 04-00500-00502 | 0.09 | ||
฿ 18,086.37 ฿ 13,391.15 | END MILL_PCDRB | 1 Piece(s) | 20 Day(s) | 0.075 | 0.075 | 0.23 | 0.03~-0.03 | 04-00500-00751 | 0.14 | ||
฿ 18,086.37 ฿ 13,391.15 | END MILL_PCDRB | 1 Piece(s) | 20 Day(s) | 0.075 | 0.075 | 0.38 | 0.03~-0.03 | 04-00500-00752 | 0.14 | ||
฿ 15,589.75 ฿ 11,539.53 | END MILL_PCDRB | 1 Piece(s) | 20 Day(s) | 0.1 | 0.1 | 0.5 | 0.05~-0.05 | 04-00500-01001 | 0.18 | ||
฿ 15,034.94 ฿ 11,127.36 | END MILL_PCDRB | 1 Piece(s) | 20 Day(s) | 0.2 | 0.2 | 1 | 0.05~-0.05 | 04-00500-02001 | 0.37 | ||
฿ 13,925.34 | END MILL_PCDRB | 1 Piece(s) | 20 Day(s) | 0.3 | 0.3 | 1.5 | 0.05~-0.05 | 04-00500-03001 | 0.56 | ||
฿ 15,589.75 ฿ 11,539.53 | END MILL_PCDRB | 1 Piece(s) | 20 Day(s) | 0.5 | 0.5 | 2.5 | 0.05~-0.05 | 04-00500-05001 | 0.95 | ||
฿ 16,699.36 ฿ 12,362.54 | END MILL_PCDRB | 1 Piece(s) | 20 Day(s) | 0.75 | 0.75 | 3.8 | 0.05~-0.05 | 04-00500-07501 | 1.45 | ||
฿ 16,699.36 ฿ 12,362.54 | END MILL_PCDRB | 1 Piece(s) | 20 Day(s) | 1 | 1 | 5 | 0.05~-0.05 | 04-00500-10001 | 1.94 |
Loading...
Type | Bore | Number of flutes(sheet) | 1 | Coating | Non-Coated |
---|---|---|---|---|---|
Overall Length (L)(mm) | 48 | Shank diameter (d)(mm) | 4 | Machining Application | Curved Surface / Side Surface / Carving / R-Groove |
Torsion Availability | NA | (γ) Neck Angle(°) | 15 |
How can we improve?
How can we improve?