1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scribing Needle Pen Type (Part Number)

MARKING

Scribing Needle Pen Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 444.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A scriber for scribing general steel such as iron, plastic, or wood.
[Features]
· The needle can be replaced (* spare needles can be purchased separately).
· Needle can be stored for convenient portability.

 
Part Number
74445
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 444.00

MARKING 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Pencil Type Scribing Needle Shaft Diameter(mm) 7.5 Single Product/Set Classification Single Item
Mass(g) 11 Size(mm) 131×9.5×7.5 Application For marking on iron, general steel, plastic, and wood.
Material Main Body: Brass, Needle Tip: Tungsten Steel

Please check the type/dimensions/specifications of the part 74445 in the Scribing Needle Pen Type series.