1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pick Up Magnet Antenna Type with Light (Part Number)

MAGNET

Pick Up Magnet Antenna Type with Light
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,027.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a powerful anisotropic magnet.
· Useful for picking up screws from places which cannot be reached by hand, sorting iron/nonferrous metals, or removing iron powder from drill taps.
· Antenna is freely extendable and comes with a clip, making it convenient for carrying, storage, and use.
· Uses high luminosity, long-life, white-light LEDs (H-4).
· An sturdy stainless steel antenna has been adopted (H-4).
· Uses a large, easily gripped, slip-resistant rubber handle (H-4)

 
Part Number
72456
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,027.00

MAGNET 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Magnet Attraction Force(N) 20 Magnet Diameter(mm) 18 Overall Length(mm) 186 - 660 (variable)
Product Type Magnet hand Material Main Body: Stainless Steel, Rubber, Brass Power Supply Alkaline Battery LR44 3 Pieces (With Monitor Battery)
Features Equipped with high luminance white LED with a long operating life. Antenna is made from solid stainless steel. Has a large rubber grip that is easy to grasp and does not slip.

Please check the type/dimensions/specifications of the part 72456 in the Pick Up Magnet Antenna Type with Light series.