1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Level, Revo, for Straight and Curved Rulers (Part Number)

LEVEL

Mini Level, Revo, for Straight and Curved Rulers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 320.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be attached to a straight ruler or carpenter's square. Just put it there to use it. Pocket clip makes it convenient even when carried.

 
Part Number
76417
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 320.00

LEVEL 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 71 Magnet NA
Height(mm) 25 Thickness(mm) 19 Color White
Accuracy ±2.5 mm/m = within 0.1432° Sensitivity 0.5mm/m=0.0286° Material: Main body ABS Resin
Material: bubble tube Acrylic Resin Material: liquid Petroleum-Based Solution Mass(g) 17

Please check the type/dimensions/specifications of the part 76417 in the Mini Level, Revo, for Straight and Curved Rulers series.