(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Static electricity measuring instrument

Static electricity measuring instrument

You can add up to 6 items to the comparison list.

Loading...

Specifications of EYE-02

  • Product Type
    Static Electricity Checker
  • Length × Width × Thickness(mm)
    123×70×25
  • Measurement Range (Charge Electric Potential)(kV)
    0-±1.50 (LO range)/1.0-±22.0 (HI range)
  • Measurement Range (Ion Balance)(V)
    0~±220
  • Response Speed(Second)
    Within 1
  • Measurement accuracy
    ±10%
  • Power Supply(V)
    9 VDC (006P Battery x 1)
  • Charged Potential Measurement Distance(mm)
    25
  • Mass(g)
    170
  • Operating Temperature / Humidity
    0-50°C/80%RH or less
  • Specifications
    Measurement: Charge Potential/Ion Balance Liquid Crystal f Screen: Bar Graph + 3-digit Auto Power Off / Measurement Range Exceeded Alarm / Peak Hold Function / Battery Life Remaining Display / Drop Prevention Strap
  • Accessory
    Plate for Ion Balance Measurement, Earth Cord, Alligator Clip, Dry Cell Battery (006P), Soft Case
  • Features 1
    The crosshairs LED makes distance measurement easy.
  • Features 2
    Maximum (peak value) display/can be stopped for one hour.
  • Features 3
    Back light with good visibility even in dark places. Thee-leg mounting also possible
Part Number
EYE-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 32,583.34

STATIC ELECTRICITY MEASURING 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Static Electricity Checker
  • Length × Width × Thickness(mm)
    123×70×25
  • Measurement Range (Charge Electric Potential)(kV)
    0-±1.50 (LO range)/1.0-±22.0 (HI range)
  • Measurement Range (Ion Balance)(V)
    0~±220
  • Response Speed(Second)
    Within 1
  • Measurement accuracy
    ±10%
  • Power Supply(V)
    9 VDC (006P Battery x 1)
  • Charged Potential Measurement Distance(mm)
    25
  • Mass(g)
    170
  • Operating Temperature / Humidity
    0-50°C/80%RH or less
  • Specifications
    Measurement: Charge Potential/Ion Balance Liquid Crystal f Screen: Bar Graph + 3-digit Auto Power Off / Measurement Range Exceeded Alarm / Peak Hold Function / Battery Life Remaining Display / Drop Prevention Strap
  • Accessory
    Plate for Ion Balance Measurement, Earth Cord, Alligator Clip, Dry Cell Battery (006P), Soft Case
  • Features 1
    The crosshairs LED makes distance measurement easy.
  • Features 2
    Maximum (peak value) display/can be stopped for one hour.
  • Features 3
    Back light with good visibility even in dark places. Thee-leg mounting also possible

Product Description

Peak holding circuit visualizes conventionally invisible electro static and keeps measurements for a long time

Specifications of EYE-02

  • Product Type
    Static Electricity Checker
  • Length × Width × Thickness(mm)
    123×70×25
  • Measurement Range (Charge Electric Potential)(kV)
    0-±1.50 (LO range)/1.0-±22.0 (HI range)
  • Measurement Range (Ion Balance)(V)
    0~±220
  • Response Speed(Second)
    Within 1
  • Measurement accuracy
    ±10%
  • Power Supply(V)
    9 VDC (006P Battery x 1)
  • Charged Potential Measurement Distance(mm)
    25
  • Mass(g)
    170
  • Operating Temperature / Humidity
    0-50°C/80%RH or less
  • Specifications
    Measurement: Charge Potential/Ion Balance Liquid Crystal f Screen: Bar Graph + 3-digit Auto Power Off / Measurement Range Exceeded Alarm / Peak Hold Function / Battery Life Remaining Display / Drop Prevention Strap
  • Accessory
    Plate for Ion Balance Measurement, Earth Cord, Alligator Clip, Dry Cell Battery (006P), Soft Case
  • Features 1
    The crosshairs LED makes distance measurement easy.
  • Features 2
    Maximum (peak value) display/can be stopped for one hour.
  • Features 3
    Back light with good visibility even in dark places. Thee-leg mounting also possible
Part Number
EYE-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 32,583.34

STATIC ELECTRICITY MEASURING 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1