1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Keyless Drill Chuck Precision Grade (Silver) (Part Number)

Keyless Drill Chuck Precision Grade (Silver)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,932.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Keyless type drill chuck allowing drill attachment/detachment with manual rotation alone.

[Features]
· The world's No. 1 accuracy : The ultra-precision class is finished to unparalleled precision by assembling world-class technologies.
· It demonstrates fully sufficient power for high precision machining, such as tooling of machining centers and jig borers, etc.
· The test method for the measurement position conforms to JIS B 4634.
· Maximum accuracy : Precision class maintains accuracy over a long period of time, with the highest accuracy in the world after .

 
Part Number
LC3-J0-S
LC3-J1-S
LC6.5-S
LC8-S
LC10-S
LC13-S
LC16-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)
Holder Length L
(mm)
L1
(mm)
L2
(mm)
Jacobs taper Mass
(g)
D
(mm)

฿ 5,359.33

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 0.3~3444844JT.NO.010524

฿ 4,932.05

DRILL CHUCK 1 Piece(s) Same day 0.3~3444844JT.NO.1 (The taper has a special mouth diameter. Please contact us for details.)10524

฿ 5,831.00

DRILL CHUCK 1 Piece(s) 1 Day(s) 0.5~6.5626862JT.NO.131034

฿ 6,101.67

YKW DRILL CHUCK 1 Piece(s) 7 Day(s) 0.5~868.57668.5JT.NO.2S40038

฿ 6,486.39

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 0.5–10809180JT.NO.2S63543

฿ 6,381.81

DRILL CHUCK 1 Piece(s) Same day 0.5~139110391JT.NO.698550

฿ 8,302.32

DRILL CHUCK 1 Piece(s) Same day 3 to 169610996JT.NO.6127556

Loading...

  1. 1

Basic Information

Product Category Main Body Specifications Precision Level (Silver) Runout accuracy(μm) 50 or Less