(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Savina Minimax, Wiping Cloth (Berima X)

Savina Minimax, Wiping Cloth (Berima X)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 14,119.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SAVINA-MX-77
SAVINA-MX-2424
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sheet size
(mm)
JAN Code Trusco Cords Weights
(kg)
Amount Of Content

฿ 18,069.03

WIPER FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 70×70 4560274451664 429-9809 0.95/ Box 1 Box (500 Sheets x 2 Bags)

฿ 14,119.24

WIPER FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day 240×240 4560274451640 429-9795 1.15/box 1 Box (10 Sheets x 10 Bags)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Material Details
    Split-Type Ultrafine Composite Fiber "Belima X" (polyester/nylon)
  • Specifications
    ISO Class5 (Fed/STD Class 100) Equivalent/Clean Pack Specifications./Flat Seal

Product Description

A wiping cloth for clean rooms that excels in wiping fine particles and oil.
[Features]
·A wiping cloth that uses ultra-fine fiber "Berima X".
·The sharp cross-section of the thread fits into fine irregularities and catches dirt and dust without leaving any residue.
·The amount of yarn in the same area is increased by ultra-high shrinkage and high density processing. This high-density fabric reliably captures fine particles.
·Low dust generation and low elution are achieved by special fusion cutting and ultrapure water cleaning.
·Extremely small amount of self-generated dust.
·It has excellent water absorption (water absorption rate and water retention capacity).
·There are few eluted components such as residual ions.
·Good wipeability (removes dirt and does not recontaminate).
[Applications]
·For wiping off minute foreign matter such as fine particles and oil.
·For cleaning in clean rooms.

Part Number
SAVINA-MX-77
SAVINA-MX-2424
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sheet size
(mm)
JAN Code Trusco Cords Weights
(kg)
Amount Of Content

฿ 18,069.03

WIPER FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 70×70 4560274451664 429-9809 0.95/ Box 1 Box (500 Sheets x 2 Bags)

฿ 14,119.24

WIPER FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day 240×240 4560274451640 429-9795 1.15/box 1 Box (10 Sheets x 10 Bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The sharp thread cross section also fits fine asperity and catches it without leaving dirt and dust.

Usage

●Wipe off fine particles, oil and grease, etc.

Specification

●Color: White
●Flat Paper
●Equivalent to ISO Class 5(Fed/STD class 100)
●Clean Packed Specification

Materials

●Split Type Ultra-fine Composite Fiber Belima X(polyester/nylon)