(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean suit for painting

Clean suit for painting

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,199.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CK1040-2-3L
CK1040-2-L
CK1040-2-LL
CK1040-2-M
CK1040-2-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sizes Length
(cm)
Chest Size
(cm)
Trusco Cords Weights
(g)
Net Content

฿ 4,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) 3L 172~179 98~106 354-4061 480 1 Pair

฿ 4,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) L 167~174 94~102 354-4079 450 1 Pair

฿ 4,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) LL 172~179 90~98 354-4087 430 1 Pair

฿ 4,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) M 162~169 86~94 354-4095 400 1 Pair

฿ 4,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) S 157~164 82~90 354-4109 380 1 Pair

Basic Specifications

  • Product Model
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    Blue Type
  • Grated Scale (Class)
    10000
  • Materials
    Polyester
  • Color Details
    Blue
  • Notes
    Not packaged in cleanroom. Caps, gloves and shoes are not included.
  • JIS B9920/ISO14664-1 (Class)
    7 Equivalent
  • Net Content
    1 Pair

Product Description

Functional clean room wear with a cool feeling that reduces stuffiness due to its high breathability.
[Features]
·Highly breathable (100 cc air permeability, about 20 times that of general dust-proof materials) reduces stuffiness.
·It has excellent sweat absorption and quick drying properties, and is smooth and comfortable to wear.
·100% polyester long fiber material with low dust generation.
·Excellent antistatic effect reduces dust adsorption.
[Applications]
·Convenient for working in a clean room.
·Ideal for high-temperature and high-humidity work environments such as factory painting, resin molding, and the printing industry.

Part Number
CK1040-2-3L
CK1040-2-L
CK1040-2-LL
CK1040-2-M
CK1040-2-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sizes Length
(cm)
Chest Size
(cm)
Trusco Cords Weights
(g)
Net Content

฿ 4,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) 3L 172~179 98~106 354-4061 480 1 Pair

฿ 4,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) L 167~174 94~102 354-4079 450 1 Pair

฿ 4,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 10 Day(s) LL 172~179 90~98 354-4087 430 1 Pair

฿ 4,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) M 162~169 86~94 354-4095 400 1 Pair

฿ 4,199.00

WARE FOR CLEAN ROOM 1 Piece(s) 1 Day(s) S 157~164 82~90 354-4109 380 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1