(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ADCLEAN Super Antistatic Clean Suit, White (LE11051M)

ADCLEAN Super Antistatic Clean Suit, White (LE11051M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LE11051L
LE11051LL
LE11051M
LE11051S
LE110513L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sizes Length
(cm)
Chest Size
(cm)
Trusco Cords Weights
(g)
Net Content

฿ 3,665.94

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) L 167~174 90~98 401-3964 380 1 Pair

฿ 3,669.04

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) LL 172~179 94~106 401-3972 400 1 Pair

฿ 3,662.84

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) M 162~169 86~94 401-3981 360 1 Pair

฿ 3,672.13

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) S 157~164 82~90 401-3018 420 1 Pair

฿ 3,672.13

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 3L 172~179 98~106 401-3956 420 1 Pair

Basic Specifications

  • Product Model
    Clean Room Wear
  • Type
    Suit, Overalls
  • Color
    White Type
  • Grated Scale (Class)
    100
  • Materials
    Polyester
  • Color Details
    White
  • Notes
    Hood, masks, gloves and shoes are not included.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
  • Net Content
    1 Pair

Product Description

[Features]
· Reverse core-in-sheath conductive Belltron is used to achieve ultra-antistatic properties.
· Has passed the registration system for IEC standards. Suitable for use in ESD protection areas.
[Applications]
· For use in clean rooms

Part Number
LE11051L
LE11051LL
LE11051M
LE11051S
LE110513L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sizes Length
(cm)
Chest Size
(cm)
Trusco Cords Weights
(g)
Net Content

฿ 3,665.94

WARE FOR CLEAN ROOM 1 Piece(s) 14 Day(s) L 167~174 90~98 401-3964 380 1 Pair

฿ 3,669.04

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) LL 172~179 94~106 401-3972 400 1 Pair

฿ 3,662.84

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) M 162~169 86~94 401-3981 360 1 Pair

฿ 3,672.13

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) S 157~164 82~90 401-3018 420 1 Pair

฿ 3,672.13

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 3L 172~179 98~106 401-3956 420 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1