(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KBF314N1 |
KBF524N1 |
KBF624N1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimensions (mm) |
Internal volume (L) | Power Details (V) |
Heater Outputs (kW) |
Effective Inner Dimension Length x Width x Height (mm) |
Trusco Cords | Weights (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 758,803.00 ฿ 624,874.27 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | (main body) width × depth × height: 450×550×620 | 2.4 | Single-Phase 200 20 A | 2.4 | 125×155×123 | 458-6531 | 75 | 1 unit | ||
฿ 988,743.00 ฿ 814,229.86 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | (main body) width × depth × height: 500×550×660 | 8.7 | Single-Phase 200 30 A | 8.7 | 215×255×158 | 458-6565 | 95 | 1 unit | ||
฿ 1,241,678.00 ฿ 1,022,521.83 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | (main body) width × depth × height: 500×650×1300 | 15.7 | Single-Phase 200 40 A | 15.7 | 215×360×203 | 458-6581 | 130 | 1 unit |
A high-temperature model employing a long life and high efficiency molybdenum disilicide heater. Equipped with an overheat prevention meter and a door opening/closing limit switch as standard (the heater turns off when the door is opened). The programmer is a high performance model with 30 segments × 19 patterns.
Part Number |
---|
KBF314N1 |
KBF524N1 |
KBF624N1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimensions (mm) |
Internal volume (L) | Power Details (V) |
Heater Outputs (kW) |
Effective Inner Dimension Length x Width x Height (mm) |
Trusco Cords | Weights (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 758,803.00 ฿ 624,874.27 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | (main body) width × depth × height: 450×550×620 | 2.4 | Single-Phase 200 20 A | 2.4 | 125×155×123 | 458-6531 | 75 | 1 unit | ||
฿ 988,743.00 ฿ 814,229.86 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | (main body) width × depth × height: 500×550×660 | 8.7 | Single-Phase 200 30 A | 8.7 | 215×255×158 | 458-6565 | 95 | 1 unit | ||
฿ 1,241,678.00 ฿ 1,022,521.83 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | (main body) width × depth × height: 500×650×1300 | 15.7 | Single-Phase 200 40 A | 15.7 | 215×360×203 | 458-6581 | 130 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?