(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Komagome Type Pipette (LDPE)

Komagome Type Pipette (LDPE)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 204.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-290-03
6-290-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(ml)
Upper outside diameter
(φ mm)
Product Name JAN Code Internal Capacity

฿ 204.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

11 Day(s) 5 10 Komagome Pipettes (PE), 510 pcs 4562108513104 1 Box (10 pcs)

฿ 295.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

14 Day(s) 10 10.3 Komagome Pipettes (PE), 1010 pcs 4562108513111 1 Box (10 pcs)

Basic Specifications

  • Product Type
    Pipette
  • Material
    LDPE
  • Size(mm)
    230
  • Material Details
    LDPE (Low Density Polyethylene)
  • Internal Capacity
    1 Box (10 pcs)

Product Description

Made of LDPE (Low Density Polyethylene)

Part Number
6-290-03
6-290-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(ml)
Upper outside diameter
(φ mm)
Product Name JAN Code Internal Capacity

฿ 204.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

11 Day(s) 5 10 Komagome Pipettes (PE), 510 pcs 4562108513104 1 Box (10 pcs)

฿ 295.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

14 Day(s) 10 10.3 Komagome Pipettes (PE), 1010 pcs 4562108513111 1 Box (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1