(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wafer Carrier KM, Wafer Diameter (mm): 100 (4) / 125 (5) / 150 (6) / 200 (8)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7-177-08

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    125.5X142.2X114.3
  • Wafer Diameter(mm)
    100(4")
  • Material
    Semiplast® A (PFA)
  • Manufacturer Product Name
    Wafer Carrier KM-40NA
  • Manufacturer Model
    KM-40NA
  • Storable quantity(sheet)
    25
  • D1(mm)
    13.97
  • Groove Pitch(mm)
    4.76
  • Capacity
    1 pc.
Part Number
7-177-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 9,685.07

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    125.5X142.2X114.3
  • Wafer Diameter(mm)
    100(4")
  • Material
    Semiplast® A (PFA)
  • Manufacturer Product Name
    Wafer Carrier KM-40NA
  • Manufacturer Model
    KM-40NA
  • Storable quantity(sheet)
    25
  • D1(mm)
    13.97
  • Groove Pitch(mm)
    4.76
  • Capacity
    1 pc.

Product Description

[Specifications]
·Wafer carrier (PFA) 4/5/6/8 in KM-NA series.
·The number of wafers that can be stored is 25.

Specifications of 7-177-08

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    125.5X142.2X114.3
  • Wafer Diameter(mm)
    100(4")
  • Material
    Semiplast® A (PFA)
  • Manufacturer Product Name
    Wafer Carrier KM-40NA
  • Manufacturer Model
    KM-40NA
  • Storable quantity(sheet)
    25
  • D1(mm)
    13.97
  • Groove Pitch(mm)
    4.76
  • Capacity
    1 pc.
Part Number
7-177-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 9,685.07

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1