(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MC1919H-G9-10P |
MC2424H-G9-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet Size (mm) |
Trusco Cords | Weights (g/bag) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,141.69 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
5 Day(s) | 190×190 | 387-1771 | 30 | 1 Bag (10 Sheets) | ||
฿ 2,193.00 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
5 Day(s) | 240×240 | 387-1789 | 45 | 1 Bag (10 Sheets) |
The ultra-fine fibers (diameter of 2 μm) boast excellent wiping performance and can be used to wipe off dirt time and time again.
Part Number |
---|
MC1919H-G9-10P |
MC2424H-G9-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet Size (mm) |
Trusco Cords | Weights (g/bag) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,141.69 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
5 Day(s) | 190×190 | 387-1771 | 30 | 1 Bag (10 Sheets) | ||
฿ 2,193.00 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
5 Day(s) | 240×240 | 387-1789 | 45 | 1 Bag (10 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?