(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Clean room wiping cloth, Toray See, PW Clean Cloth

Clean room wiping cloth, Toray See, PW Clean Cloth

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PW23H-GCP-50P

  • Product Model
    Wiper
  • Materials
    Polyester
  • Sheet Size(mm)
    230×230
  • Color
    White
  • Specifications
    Cleanroom Packaged
  • Trusco Cords
    387-1894
  • Weights(g/bag)
    350
  • Applications
    Ideal for wiping off low viscosity stains such as color resists. For cleaning within a clean room.
  • Characteristics
    Features excellent smoothness on the surface, as well as a high-density structure with excellent wear resistance.
  • Other Materials
    Material: Polyester/Nylon Ultra-Superfine Fiber Construction: Fabric
  • Capacity
    1 Bag (50 Sheets)
Part Number
PW23H-GCP-50P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 5,374.53

WIPER FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

10 Day(s) 1 Bag (50 Sheets)

Basic Specifications

  • Product Model
    Wiper
  • Materials
    Polyester
  • Sheet Size(mm)
    230×230
  • Color
    White
  • Specifications
    Cleanroom Packaged
  • Trusco Cords
    387-1894
  • Weights(g/bag)
    350
  • Applications
    Ideal for wiping off low viscosity stains such as color resists. For cleaning within a clean room.
  • Characteristics
    Features excellent smoothness on the surface, as well as a high-density structure with excellent wear resistance.
  • Other Materials
    Material: Polyester/Nylon Ultra-Superfine Fiber Construction: Fabric
  • Capacity
    1 Bag (50 Sheets)

Product Description

A high-density structure with excellent surface smoothness. Boasts excellent abrasion resistance.

Specifications of PW23H-GCP-50P

  • Product Model
    Wiper
  • Materials
    Polyester
  • Sheet Size(mm)
    230×230
  • Color
    White
  • Specifications
    Cleanroom Packaged
  • Trusco Cords
    387-1894
  • Weights(g/bag)
    350
  • Applications
    Ideal for wiping off low viscosity stains such as color resists. For cleaning within a clean room.
  • Characteristics
    Features excellent smoothness on the surface, as well as a high-density structure with excellent wear resistance.
  • Other Materials
    Material: Polyester/Nylon Ultra-Superfine Fiber Construction: Fabric
  • Capacity
    1 Bag (50 Sheets)
Part Number
PW23H-GCP-50P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 5,374.53

WIPER FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

10 Day(s) 1 Bag (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1