(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BEMCOT J-Cloth (Thick Large Type) (J-CLOTH300)

BEMCOT J-Cloth (Thick Large Type) (J-CLOTH300)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
J-CLOTH300
J-CLOTH600
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sheet size
(mm)
Trusco code Weights
(g)
Capacity

฿ 10,799.52

WIPER FOR CLEAN ROOM 1 Pack(s)

1,600 Pieces Per Package

10 Day(s) 340×300 354-6136 9000 1 case (100 sheets x 16 bags)

฿ 11,056.70

WIPER FOR CLEAN ROOM 1 Pack(s)

800 Pieces Per Package

10 Day(s) 340×600 356-2344 10000 1 case (50 sheets x 16 bags)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Cotton
  • Color
    White
  • Applications
    For cleaning work within the cleanroom, and for wiping off moisture after cleaning jigs, etc.
  • Characteristics
    Pure cellulose continuous long fiber nonwoven fabric (100% cotton) with extremely low lint (dust) generation.
  • Material Details
    Cupra Nonwoven Fabric
  • Note
    Not Packaged in Cleanroom
  • Specification details
    4-Fold

Product Description

Pure cellulose non-woven continuous fibers (100% cotton) for minimal lint generation.

Part Number
J-CLOTH300
J-CLOTH600
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sheet size
(mm)
Trusco code Weights
(g)
Capacity

฿ 10,799.52

WIPER FOR CLEAN ROOM 1 Pack(s)

1,600 Pieces Per Package

10 Day(s) 340×300 354-6136 9000 1 case (100 sheets x 16 bags)

฿ 11,056.70

WIPER FOR CLEAN ROOM 1 Pack(s)

800 Pieces Per Package

10 Day(s) 340×600 356-2344 10000 1 case (50 sheets x 16 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1