(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LTK2025TS-06 |
LTK2025TS-09 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet size (mm) |
Trusco Cords | Weights (kg/Bag) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,453.03 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
300 Pieces Per Package |
12 Day(s) | 153×153 | 372-9150 | 0.96 | 1 Bag (300 Sheets) | ||
฿ 2,719.00 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
150 Pieces Per Package |
10 Day(s) | 229×229 | 363-1028 | 1.04 | 1 Bag (150 Sheets) |
With ultrasonic cut on 4 sides, it minimizes dust generation at the flanges. It is excellent in water absorbency, soft and has a high degree of adhesion with the object to be wiped, helping prevent the object being wiped from becoming damaged.
Part Number |
---|
LTK2025TS-06 |
LTK2025TS-09 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet size (mm) |
Trusco Cords | Weights (kg/Bag) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,453.03 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
300 Pieces Per Package |
12 Day(s) | 153×153 | 372-9150 | 0.96 | 1 Bag (300 Sheets) | ||
฿ 2,719.00 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
150 Pieces Per Package |
10 Day(s) | 229×229 | 363-1028 | 1.04 | 1 Bag (150 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?