(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pro Wipe, Cotton R Cloth (623221)

Pro Wipe, Cotton R Cloth (623221)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
623221
623247
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sheet Size
(mm)
Trusco Cords Weights
(g)
Amount Of Content

฿ 7,363.00

WIPER FOR CLEAN ROOM 1 Pack(s)

3,000 Pieces Per Package

10 Day(s) 250 x 250 335-2901 6400 1 case (100 sheets x 30 bags)

฿ 6,151.00

WIPER FOR CLEAN ROOM 1 Pack(s)

3,000 Pieces Per Package

Same day 200×225 335-2960 4700 1 case (100 sheets x 30 bags)

Basic Specifications

  • Product Model
    Wiper
  • Materials
    Cotton
  • Color
    White
  • Applications
    For finishing product wipe, and wiping machinery and tools in the cleanroom. For wiping equipment in a precision machine factory or laboratory.
  • Characteristics
    It has softness of natural cotton and strength of rayon. Firmly wipes off fine dust and dirt. Cleanly wipes off fingerprints and sebum.
  • Other Materials
    Cotton, Rayon
  • Precautions
    It has not been packaged in a cleanroom.
  • Specification details
    4-Fold
  • Amount Of Content
    1 case (100 sheets x 30 bags)

Product Description

Boasts both the soft nature of natural cotton and the strength of rayon. Wipes away fine dust and dirt. Can wipe clean fingerprints and sebum.

Part Number
623221
623247
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sheet Size
(mm)
Trusco Cords Weights
(g)
Amount Of Content

฿ 7,363.00

WIPER FOR CLEAN ROOM 1 Pack(s)

3,000 Pieces Per Package

10 Day(s) 250 x 250 335-2901 6400 1 case (100 sheets x 30 bags)

฿ 6,151.00

WIPER FOR CLEAN ROOM 1 Pack(s)

3,000 Pieces Per Package

Same day 200×225 335-2960 4700 1 case (100 sheets x 30 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1