(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Gloves for Cleanroom (x 10 pairs)

Inner Gloves for Cleanroom (x 10 pairs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 967.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPG-310-L
TPG-310-M
TPG-311
TPG-312-L
TPG-312-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Specification details Mass Amount Of Content

฿ 977.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 17.5 16.0 6.5 286-8920 Cleanroom packaged. Inner type. 110 g/bag 1 Bag (10 Pairs)

฿ 977.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 16.5 15.5 6.0 286-8911 Cleanroom packaged. Inner type. 100 g/Bag 1 Bag (10 Pairs)

฿ 967.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) Configurable 13 16.5 1.3 286-8938 Cleanroom packaged. Fingertip-cut inner type. 80 g/bag 1 Bag (10 Pairs)

฿ 1,028.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) L 22 16.0 6.5 286-8954 Cleanroom packaged. Long inner type. 140 g/bag 1 Bag (10 Pairs)

฿ 1,028.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 21 15.5 6.0 286-8946 Cleanroom packaged. Long inner type. 130 g/bag 1 Bag (10 Pairs)

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Nylon
  • Thickness(mm)
    0.6
  • Color
    White
  • Features
    Uses high-gauge (15 gauge) for excellent fit and elasticity.
  • JIS B9920 / ISO14664-1 (Class)
    5 Equivalent
  • Amount Of Content
    1 Bag (10 Pairs)

Product Description

Suppresses stuffiness and stickiness. Easy to remove from over gloves.

Part Number
TPG-310-L
TPG-310-M
TPG-311
TPG-312-L
TPG-312-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
Trusco Code Specification details Mass Amount Of Content

฿ 977.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 17.5 16.0 6.5 286-8920 Cleanroom packaged. Inner type. 110 g/bag 1 Bag (10 Pairs)

฿ 977.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 16.5 15.5 6.0 286-8911 Cleanroom packaged. Inner type. 100 g/Bag 1 Bag (10 Pairs)

฿ 967.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) Configurable 13 16.5 1.3 286-8938 Cleanroom packaged. Fingertip-cut inner type. 80 g/bag 1 Bag (10 Pairs)

฿ 1,028.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) L 22 16.0 6.5 286-8954 Cleanroom packaged. Long inner type. 140 g/bag 1 Bag (10 Pairs)

฿ 1,028.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 21 15.5 6.0 286-8946 Cleanroom packaged. Long inner type. 130 g/bag 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1