(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nano-Tech Clean AC 10 Pairs E0110 (E0110-L)

Nano-Tech Clean AC 10 Pairs E0110 (E0110-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E0110-L
E0110-M
E0110-S
E0110-XL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Middle Finger Length
(cm)
Trusco Cords Weights Amount Of Content

฿ 3,434.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) L 21 7.9 338-2028 230 g/Bag 1 Bag (10 Pairs)

฿ 3,434.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 19.5 7.3 338-2036 210 g/Bag 1 Bag (10 Pairs)

฿ 4,058.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) S 17.5 6.9 338-2044 190 g/Bag 1 Bag (10 Pairs)

฿ 3,434.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) XL 23.5 8.4 354-4796 250 g/Bag 1 Bag (10 Pairs)

Basic Specifications

  • Product Model
    Glove
  • Grated Scale (Class)
    100
  • Materials
    Other
  • Thickness(mm)
    0.4
  • Length(cm)
    30
  • Color
    White
  • Characteristics
    The gloves are not easily contaminated by ions (ionic impurities).
  • Specifications
    Cleanroom packaged.
  • Material (Glove Part)
    100% Nylon
  • Material (Non-slip Part)
    Polyurethane (PUR)
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
  • Amount Of Content
    1 Bag (10 Pairs)

Product Description

Sewn gloves coated all over in a special polyurethane resin coating for minimal dust-generating properties.

Part Number
E0110-L
E0110-M
E0110-S
E0110-XL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Middle Finger Length
(cm)
Trusco Cords Weights Amount Of Content

฿ 3,434.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) L 21 7.9 338-2028 230 g/Bag 1 Bag (10 Pairs)

฿ 3,434.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 19.5 7.3 338-2036 210 g/Bag 1 Bag (10 Pairs)

฿ 4,058.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

1 Day(s) S 17.5 6.9 338-2044 190 g/Bag 1 Bag (10 Pairs)

฿ 3,434.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) XL 23.5 8.4 354-4796 250 g/Bag 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1