(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Hand CR (50 pcs.) (GO5160)

Micro Hand CR (50 pcs.) (GO5160)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GO5160
GO5165
GO5170
GO5175
GO5180
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(cm)
Palm Circumference
(cm)
Middle Finger Length
(cm)
Sizes
(Inch)
Trusco Code Weights
(g/bag)
Amount Of Content

฿ 2,879.60

GLOVES FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

12 Day(s) 27 15.4 7.3 6.0 261-5070 960 1 Bag (50 Pairs)

฿ 2,879.60

GLOVES FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

1 Day(s) 27 16.6 7.7 6.5 261-5088 960 1 Bag (50 Pairs)

฿ 2,879.60

GLOVES FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

1 Day(s) 28 17.8 8.0 7.0 261-5096 960 1 Bag (50 Pairs)

฿ 2,879.60

GLOVES FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

1 Day(s) 28 19 8.2 7.5 261-5100 960 1 Bag (50 Pairs)

฿ 2,881.15

GLOVES FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

1 Day(s) 28 20.4 8.6 8.0 261-5118 970 1 Bag (50 Pairs)

Basic Specifications

  • Product Model
    Glove
  • Grated Scale (Class)
    100
  • Materials
    Natural Rubber, Latex
  • Thickness(mm)
    0.23
  • Sizes
    Other
  • Color
    Natural
  • Characteristics
    Silicone-free high-grade gloves with suppressed elution of heavy metals during ultra-pure water washing. With special anti-slip processing which increases grip power
  • Specifications 1
    Cleanroom Packaged
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
  • Amount Of Content
    1 Bag (50 Pairs)

Product Description

Cleanroom gloves with the fingers curved appropriately for use specifically with either the left or right hand. Cleaned using ultra-pure water.
[Features]
· High quality silicone-free design featuring low elution of heavy-metals. Cleaned using ultra-pure water.
· Manufactured with a special non-slip treatment for an improved grip.
[Applications]
· Ideal for use in clean rooms.

Part Number
GO5160
GO5165
GO5170
GO5175
GO5180
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(cm)
Palm Circumference
(cm)
Middle Finger Length
(cm)
Sizes
(Inch)
Trusco Code Weights
(g/bag)
Amount Of Content

฿ 2,879.60

GLOVES FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

12 Day(s) 27 15.4 7.3 6.0 261-5070 960 1 Bag (50 Pairs)

฿ 2,879.60

GLOVES FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

1 Day(s) 27 16.6 7.7 6.5 261-5088 960 1 Bag (50 Pairs)

฿ 2,879.60

GLOVES FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

1 Day(s) 28 17.8 8.0 7.0 261-5096 960 1 Bag (50 Pairs)

฿ 2,879.60

GLOVES FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

1 Day(s) 28 19 8.2 7.5 261-5100 960 1 Bag (50 Pairs)

฿ 2,881.15

GLOVES FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

1 Day(s) 28 20.4 8.6 8.0 261-5118 970 1 Bag (50 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1