(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Latex Disposable NEO (100 Pcs) (GT1351L)

Latex Disposable NEO (100 Pcs) (GT1351L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GT1351L
GT1351M
GT1351S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Middle Finger Length
(cm)
Trusco Code Weights
(g/bag)
Amount Of Content

฿ 1,102.95

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day L 21 8.2 413-2904 1050 1 Bag (100 Sheets)

฿ 1,095.36

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) M 19 8.1 413-2912 1000 1 Bag (100 Sheets)

฿ 1,040.48

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) S 17 7.7 413-2921 900 1 Bag (100 Sheets)

Basic Specifications

  • Product Model
    Glove
  • Materials
    Natural Rubber, Latex
  • Thickness(mm)
    0.15
  • Length(cm)
    29
  • Color
    Natural
  • Specifications 1
    Cleanroom Packaged
  • Amount Of Content
    1 Bag (100 Sheets)

Product Description

Gloves for clean rooms that are washed with pure water and vacuum-packed for excellent fit.
[Features]
·Smooth processing is applied by special processing.
·Each glove can be worn on either the left or right hand, eliminating waste.
·Clean pack packaging for pure water washing.
[Applications]
·Ideal for pharmaceutical factories and semiconductor device pretreatment processes.

Part Number
GT1351L
GT1351M
GT1351S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Middle Finger Length
(cm)
Trusco Code Weights
(g/bag)
Amount Of Content

฿ 1,102.95

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day L 21 8.2 413-2904 1050 1 Bag (100 Sheets)

฿ 1,095.36

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) M 19 8.1 413-2912 1000 1 Bag (100 Sheets)

฿ 1,040.48

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) S 17 7.7 413-2921 900 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1