(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mac Power 220 Clean Gloves (MT776-CP)

Mac Power 220 Clean Gloves (MT776-CP)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MT776-CP
MT777-CP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detail Types Length
(cm)
Trusco Cords Weights
(g)
Capacity

฿ 2,661.10

GLOVES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) Regular Type 26 416-6736 75 1 Pair

฿ 3,032.03

GLOVES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) Long Type 40 416-6744 135 1 Pair

Basic Specifications

  • Product Model
    Glove
  • Materials
    Polyurethane, Polyester
  • Thickness(mm)
    2
  • Sizes
    Free
  • Palm Circumference(cm)
    24.5
  • Middle Finger Length(cm)
    8.5
  • Color
    White
  • Characteristics
    Uses GARAX synthetic leather, which can withstand temperatures of 220°C and has flexible operability.
  • Specifications 1
    Cleanroom Packaged
  • Surface Finish
    Synthetic Leather (Polyester, Polyurethane)
  • Rear Surface Finish
    Polyester
  • Capacity
    1 Pair

Product Description

Made using GARAX synthetic leather; a material which offers flexibility when working and that can withstand temperatures of up to 220°C.

Part Number
MT776-CP
MT777-CP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detail Types Length
(cm)
Trusco Cords Weights
(g)
Capacity

฿ 2,661.10

GLOVES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) Regular Type 26 416-6736 75 1 Pair

฿ 3,032.03

GLOVES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) Long Type 40 416-6744 135 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1