(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrilite (100 pcs) (NO93-311-L)

Nitrilite (100 pcs) (NO93-311-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO93-311-L
NO93-311-M
NO93-311-S
NO93-311-XS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Middle Finger Length
(cm)
Trusco Cords Amount Of Content

฿ 1,793.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) L 21 8.3 303-4224 1 Bag (100 Sheets)

฿ 1,793.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) M 20.0 8.0 303-4232 1 Bag (100 Sheets)

฿ 1,793.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

12 Day(s) S 18.0 7.3 303-4241 1 Bag (100 Sheets)

฿ 1,793.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

12 Day(s) XS 16.5 7.0 303-4259 1 Bag (100 Sheets)

Basic Specifications

  • Product Model
    Glove
  • Grated Scale (Class)
    100
  • Materials
    Nitrile rubber
  • Thickness(mm)
    0.1
  • Length(cm)
    30
  • Color
    White
  • Characteristics
    Excellent electrical property and with low ion extracted volume. Total particle volume of 0.5 to 2.0 um<2,400 pcs/cm2>.
  • Specifications
    Cleanroom Packaged. Both Right And Left Use.
  • Weights
    1000 g/Bag
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
  • Amount Of Content
    1 Bag (100 Sheets)

Product Description

Boasts excellent electrical properties and low ion elution levels. Total particle count in the 0.5 to 2.0 μm range corresponds to (2400 pcs/cm2).

Part Number
NO93-311-L
NO93-311-M
NO93-311-S
NO93-311-XS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Middle Finger Length
(cm)
Trusco Cords Amount Of Content

฿ 1,793.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) L 21 8.3 303-4224 1 Bag (100 Sheets)

฿ 1,793.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) M 20.0 8.0 303-4232 1 Bag (100 Sheets)

฿ 1,793.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

12 Day(s) S 18.0 7.3 303-4241 1 Bag (100 Sheets)

฿ 1,793.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

12 Day(s) XS 16.5 7.0 303-4259 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1