(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medi-Grip (Contains 40 Pairs) (35267-6.5)

Medi-Grip (Contains 40 Pairs) (35267-6.5)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
35267-6.5
35267-7.0
35267-7.5
35267-8.0
35267-8.5
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Palm Circumference
(cm)
Middle Finger Length
(cm)
Trusco Cords Weights Amount Of Content

฿ 2,592.66

GLOVES FOR CLEAN ROOM 1 Pack(s)

40 Pieces Per Package

1 Day(s) 16.5 7.7 293-9819 920 g/Box 1 Box (40 Pairs)

฿ 2,592.66

GLOVES FOR CLEAN ROOM 1 Pack(s)

40 Pieces Per Package

1 Day(s) 18.0 8.0 293-9827 920 g/Box 1 Box (40 Pairs)

฿ 2,604.79

GLOVES FOR CLEAN ROOM 1 Pack(s)

40 Pieces Per Package

1 Day(s) 19 8.3 293-9835 1000 g/Box 1 Box (40 Pairs)

฿ 2,622.99

GLOVES FOR CLEAN ROOM 1 Pack(s)

40 Pieces Per Package

1 Day(s) 20.5 8.6 293-9843 1,120 g/Box 1 Box (40 Pairs)

฿ 2,700.35

GLOVES FOR CLEAN ROOM 1 Pack(s)

40 Pieces Per Package

1 Day(s) 21.5 9.0 293-9851 1,280 g/Box 1 Box (40 Pairs)

Basic Specifications

  • Product Model
    Glove
  • Grated Scale (Class)
    1000
  • Materials
    Natural Rubber, Latex
  • Thickness(mm)
    0.22
  • Sizes
    Other
  • Length(cm)
    26.5
  • Color
    Natural
  • Characteristics
    These are sterilizing gloves which fully employ technology of surgical gloves. Protein content is 50 μg/g or lower.
  • JIS B9920/ISO14664-1 (Class)
    6 Equivalent
  • Amount Of Content
    1 Box (40 Pairs)

Product Description

Sterile gloves designed in every aspect using surgical glove technology. Features a protein content of 50 μg/g or less

Part Number
35267-6.5
35267-7.0
35267-7.5
35267-8.0
35267-8.5
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Palm Circumference
(cm)
Middle Finger Length
(cm)
Trusco Cords Weights Amount Of Content

฿ 2,592.66

GLOVES FOR CLEAN ROOM 1 Pack(s)

40 Pieces Per Package

1 Day(s) 16.5 7.7 293-9819 920 g/Box 1 Box (40 Pairs)

฿ 2,592.66

GLOVES FOR CLEAN ROOM 1 Pack(s)

40 Pieces Per Package

1 Day(s) 18.0 8.0 293-9827 920 g/Box 1 Box (40 Pairs)

฿ 2,604.79

GLOVES FOR CLEAN ROOM 1 Pack(s)

40 Pieces Per Package

1 Day(s) 19 8.3 293-9835 1000 g/Box 1 Box (40 Pairs)

฿ 2,622.99

GLOVES FOR CLEAN ROOM 1 Pack(s)

40 Pieces Per Package

1 Day(s) 20.5 8.6 293-9843 1,120 g/Box 1 Box (40 Pairs)

฿ 2,700.35

GLOVES FOR CLEAN ROOM 1 Pack(s)

40 Pieces Per Package

1 Day(s) 21.5 9.0 293-9851 1,280 g/Box 1 Box (40 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1