(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ado clean Shoes (with rubber tip core, long type) (G7760-1-24.0)

Ado clean Shoes (with rubber tip core, long type) (G7760-1-24.0)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G7760-1-24.0
G7760-1-24.5
G7760-1-25.0
G7760-1-25.5
G7760-1-26.0
G7760-1-26.5
G7760-1-27.0
G7760-1-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Cords Weights
(g)
Capacity

฿ 7,520.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 24 361-4590 700 1 Pair

฿ 7,520.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 24.5 361-4603 740 1 Pair

฿ 7,520.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 25 361-4611 780 1 Pair

฿ 7,520.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 25.5 361-4620 820 1 Pair

฿ 7,520.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 26 361-4638 840 1 Pair

฿ 7,520.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 26.5 361-4646 880 1 Pair

฿ 7,520.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 27 361-4654 920 1 Pair

฿ 7,520.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 28 361-4662 960 1 Pair

Basic Specifications

  • Product Type
    Shoes・Boots
  • Color
    White
  • Foot width
    EEE
  • Material: Toe Box
    Resin
  • Material: Shoe Sole
    Polyurethane
  • Material: Instep
    Artificial leather, polyester electrostatic cloth
  • Electric Resistant(Ω)
    105~108
  • Characteristics
    Loose design eliminates pressure in the toes.
  • Notes
    It has not been packaged in a cleanroom.
  • Capacity
    1 Pair

Product Description

Shoes that have been studied from every angle to improve mobility of feet, and have pursued reduction of burden and fatigue on feet and the ease of walking.

Part Number
G7760-1-24.0
G7760-1-24.5
G7760-1-25.0
G7760-1-25.5
G7760-1-26.0
G7760-1-26.5
G7760-1-27.0
G7760-1-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Cords Weights
(g)
Capacity

฿ 7,520.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 24 361-4590 700 1 Pair

฿ 7,520.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 24.5 361-4603 740 1 Pair

฿ 7,520.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 25 361-4611 780 1 Pair

฿ 7,520.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 25.5 361-4620 820 1 Pair

฿ 7,520.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 26 361-4638 840 1 Pair

฿ 7,520.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 26.5 361-4646 880 1 Pair

฿ 7,520.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 27 361-4654 920 1 Pair

฿ 7,520.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 28 361-4662 960 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1