(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ado clean Shoes (long type) (G7730-1-24.5)

Ado clean Shoes (long type) (G7730-1-24.5)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G7730-1-24.0
G7730-1-24.5
G7730-1-25.0
G7730-1-25.5
G7730-1-26.0
G7730-1-26.5
G7730-1-27.0
G7730-1-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Cords Weights
(g)
Capacity

฿ 5,959.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 24 361-4514 600 1 Pair

฿ 5,959.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 1 Day(s) 24.5 361-4522 640 1 Pair

฿ 5,959.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 1 Day(s) 25 361-4531 660 1 Pair

฿ 5,959.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 1 Day(s) 25.5 361-4549 700 1 Pair

฿ 5,959.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 26 361-4557 720 1 Pair

฿ 5,959.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 26.5 361-4565 740 1 Pair

฿ 5,959.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 1 Day(s) 27 361-4573 760 1 Pair

฿ 5,959.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 28 361-4581 800 1 Pair

Basic Specifications

  • Product Type
    Shoes・Boots
  • Color
    White
  • Foot width
    EEE
  • Material: Shoe Sole
    Polyurethane
  • Material: Instep
    Artificial leather, polyester electrostatic cloth
  • Electric Resistant(Ω)
    105~108
  • Notes
    It has not been packaged in a cleanroom.
  • Capacity
    1 Pair

Product Description

It fits neatly to the shape of the sole of the foot, helping alleviate fatigue and the load on the legs, even if worn for a long time.

Part Number
G7730-1-24.0
G7730-1-24.5
G7730-1-25.0
G7730-1-25.5
G7730-1-26.0
G7730-1-26.5
G7730-1-27.0
G7730-1-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Cords Weights
(g)
Capacity

฿ 5,959.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 24 361-4514 600 1 Pair

฿ 5,959.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 1 Day(s) 24.5 361-4522 640 1 Pair

฿ 5,959.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 1 Day(s) 25 361-4531 660 1 Pair

฿ 5,959.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 1 Day(s) 25.5 361-4549 700 1 Pair

฿ 5,959.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 26 361-4557 720 1 Pair

฿ 5,959.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 12 Day(s) 26.5 361-4565 740 1 Pair

฿ 5,959.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 1 Day(s) 27 361-4573 760 1 Pair

฿ 5,959.00

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 28 361-4581 800 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Fit to sole shape to resist fatigue even when worn for long hours and reduces load on the legs.

Specification

●Electric resistance value:10[[の5 - 8乗]]Ω
●Color:White
●Foot Width Size:EEE

Materials

●Upper:Artificial leather/polyester static electric fabric
●Shoe soles:Polyurethane

Warning

●Not a Clean Pack.