(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Head Cleaning Sticks (Bullet Nose Tip 4.8 mm, Wood Shaft, Anti-Static Specification)

Head Cleaning Sticks (Bullet Nose Tip 4.8 mm, Wood Shaft, Anti-Static Specification)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HC-72

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Wood
  • Head Diameter(mm)
    4.5
  • Shaft Length(mm)
    75
  • Tip Shape Details
    Shell type
  • Trusco Cords
    293-9428
  • Material Details (Cotton Balls)
    100% cotton, impregnated with antistatic agent
  • Specifications
    Double Cotton Swab, Wood Shaft Antistatic Agent Infused Cotton Swab
  • Characteristics
    The cotton swab is impregnated with an antistatic agent. Suitable for cleaning magnetic heads such as on tape recorders. Prevents the generation of static electricity during use.
  • Weights
    48 g/Box
  • Amount Of Content
    1 Box (72 pcs)
Part Number
HC-72
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 189.64

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

72 Pieces Per Package

12 Day(s) 1 Box (72 pcs)

Basic Specifications

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Wood
  • Head Diameter(mm)
    4.5
  • Shaft Length(mm)
    75
  • Tip Shape Details
    Shell type
  • Trusco Cords
    293-9428
  • Material Details (Cotton Balls)
    100% cotton, impregnated with antistatic agent
  • Specifications
    Double Cotton Swab, Wood Shaft Antistatic Agent Infused Cotton Swab
  • Characteristics
    The cotton swab is impregnated with an antistatic agent. Suitable for cleaning magnetic heads such as on tape recorders. Prevents the generation of static electricity during use.
  • Weights
    48 g/Box
  • Amount Of Content
    1 Box (72 pcs)

Product Description

The swab is impregnated with an anti-static agent. For cleaning the magnetic heads on tape recorders, etc. Prevents the generation of static electricity during use.

Specifications of HC-72

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Wood
  • Head Diameter(mm)
    4.5
  • Shaft Length(mm)
    75
  • Tip Shape Details
    Shell type
  • Trusco Cords
    293-9428
  • Material Details (Cotton Balls)
    100% cotton, impregnated with antistatic agent
  • Specifications
    Double Cotton Swab, Wood Shaft Antistatic Agent Infused Cotton Swab
  • Characteristics
    The cotton swab is impregnated with an antistatic agent. Suitable for cleaning magnetic heads such as on tape recorders. Prevents the generation of static electricity during use.
  • Weights
    48 g/Box
  • Amount Of Content
    1 Box (72 pcs)
Part Number
HC-72
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 189.64

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

72 Pieces Per Package

12 Day(s) 1 Box (72 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1