(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Cotton Swab (Pointed Tip Type), Shaft: Wood (A3D-100)

Industrial Cotton Swab (Pointed Tip Type), Shaft: Wood (A3D-100)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A3D-100
A3S-100
A6-100J
A1508-30
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Head Diameter
(mm)
Shaft Length
(mm)
Summary Trusco Cords Specifications Weights Amount Of Content

฿ 133.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) 4.8 75 Double Cotton Swab 298-1386 Double Cotton Swab, Wood Shaft 32 g/Bag 1 Bag (100 pcs.)

฿ 133.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day 5 75 Single Cotton Ball 298-1351 Single Cotton Ball, Wood Shaft 30 g/Bag 1 Bag (100 pcs.)

฿ 202.82

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

12 Day(s) 4.8 150 Single Cotton Ball 298-1394 Single Cotton Ball, Wood Shaft 55 g/Bag 1 Bag (100 pcs.)

฿ 133.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

20 Day(s) 8 150 Single Cotton Ball 298-1360 Single Cotton Ball, Wood Shaft 19 g/Bag 1 Bag (30 pcs.)

Basic Specifications

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Wood
  • Tip Shape Details
    Shell type
  • Material Details (Cotton Balls)
    Cotton + Rayon blend
  • Characteristics
    High-quality cotton swab using fine white cotton in the swab center.

Product Description

A high-quality cotton swab with a high-grade white birch wooden stick.
[Material 1]cotton swab: cotton + rayon blend
[Material 2]wooden shaft: Japanese white birch wood

Part Number
A3D-100
A3S-100
A6-100J
A1508-30
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Head Diameter
(mm)
Shaft Length
(mm)
Summary Trusco Cords Specifications Weights Amount Of Content

฿ 133.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) 4.8 75 Double Cotton Swab 298-1386 Double Cotton Swab, Wood Shaft 32 g/Bag 1 Bag (100 pcs.)

฿ 133.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day 5 75 Single Cotton Ball 298-1351 Single Cotton Ball, Wood Shaft 30 g/Bag 1 Bag (100 pcs.)

฿ 202.82

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

12 Day(s) 4.8 150 Single Cotton Ball 298-1394 Single Cotton Ball, Wood Shaft 55 g/Bag 1 Bag (100 pcs.)

฿ 133.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

20 Day(s) 8 150 Single Cotton Ball 298-1360 Single Cotton Ball, Wood Shaft 19 g/Bag 1 Bag (30 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1