(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Cotton Swabs Pointed Cone Type 5.0 mm/Paper Shaft (BB-003)

Industrial Cotton Swabs Pointed Cone Type 5.0 mm/Paper Shaft (BB-003)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BB-003 SALE
BB-003MB
BB-003SP
CA-003 SALE
CA-003MB
CA-003SP
CA-008 SALE
CA-008MB
CA-008SP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Head Diameter
(mm)
Shaft Length
(mm)
Tip Shape Details JAN Code Trusco Cords Characteristics Weights
(g/box)
Amount Of Content

฿ 82,492.45

฿ 59,691.54

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

50,000 Pieces Per Package

40 Day(s) 3 79 Cone Type - 457-8660 Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. 13200 1 Box (50,000 pcs)

฿ 7,988.44

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 3 79 Cone Type - 365-1878 Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. 1200 1 Box (5,000 pcs)

฿ 259.00

COTTON SWABS 1 Pack(s)

100 Pieces Per Package

Same day 3 79 - 4936613009702 478-6670 - 20 1 Box (100 pcs)

฿ 34,659.23

฿ 29,505.40

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

25,000 Pieces Per Package

40 Day(s) 4.7 81 Cone Type - 457-8708 Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. 12500 1 case (25 pcs x 1000 bags)

฿ 3,377.58

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

2,500 Pieces Per Package

12 Day(s) 4.7 81 Cone Type - 365-1916 Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. 1200 1 case (25 pcs x 100 bags)

฿ 264.17

COTTON SWABS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 4.7 81 - 4936613009740 478-6718 - 40 1 Box (100 pcs)

฿ 33,461.45

฿ 27,796.43

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

20,000 Pieces Per Package

40 Day(s) 5 153.5 Cone Type - 457-8741 Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. 17100 1 case (100 pcs x 2000 bags)

฿ 2,801.64

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

1,600 Pieces Per Package

1 Day(s) 5 153.5 Cone Type - 365-1959 Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. 1400 1 case (100 pcs x 16 bags)

฿ 316.24

COTTON SWABS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 5 153.5 - 4936613009788 478-6751 - 70 1 Box (100 pcs)

Basic Specifications

  • Tip Shape
    Cotton Swab
  • Head material
    Cotton
  • Shaft material
    Paper
  • Specifications
    Double Cotton Swab, Paper Shaft

Product Description

Despite its excellent absorption, the cotton will not swell up. Minimal amounts of residual dissolved material. Anti-static and silicone-free packaging.

Part Number
BB-003 SALE
BB-003MB
BB-003SP
CA-003 SALE
CA-003MB
CA-003SP
CA-008 SALE
CA-008MB
CA-008SP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Head Diameter
(mm)
Shaft Length
(mm)
Tip Shape Details JAN Code Trusco Cords Characteristics Weights
(g/box)
Amount Of Content

฿ 82,492.45

฿ 59,691.54

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

50,000 Pieces Per Package

40 Day(s) 3 79 Cone Type - 457-8660 Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. 13200 1 Box (50,000 pcs)

฿ 7,988.44

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 3 79 Cone Type - 365-1878 Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. 1200 1 Box (5,000 pcs)

฿ 259.00

COTTON SWABS 1 Pack(s)

100 Pieces Per Package

Same day 3 79 - 4936613009702 478-6670 - 20 1 Box (100 pcs)

฿ 34,659.23

฿ 29,505.40

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

25,000 Pieces Per Package

40 Day(s) 4.7 81 Cone Type - 457-8708 Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. 12500 1 case (25 pcs x 1000 bags)

฿ 3,377.58

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

2,500 Pieces Per Package

12 Day(s) 4.7 81 Cone Type - 365-1916 Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. 1200 1 case (25 pcs x 100 bags)

฿ 264.17

COTTON SWABS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 4.7 81 - 4936613009740 478-6718 - 40 1 Box (100 pcs)

฿ 33,461.45

฿ 27,796.43

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

20,000 Pieces Per Package

40 Day(s) 5 153.5 Cone Type - 457-8741 Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. 17100 1 case (100 pcs x 2000 bags)

฿ 2,801.64

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

1,600 Pieces Per Package

1 Day(s) 5 153.5 Cone Type - 365-1959 Has superior absorption properties and does not swell cotton. Leaves a small amount of residual dissolved substance. An antistatic and silicone free package. 1400 1 case (100 pcs x 16 bags)

฿ 316.24

COTTON SWABS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 5 153.5 - 4936613009788 478-6751 - 70 1 Box (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1