(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Chair (without Casters)

Work Chair (without Casters)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-392-1400

  • Product Type
    Chair
  • Width(mm)
    400
  • Depth(mm)
    260
  • Height(mm)
    550〜745
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Color
    White
  • Casters
    NA
  • Seat Width(mm)
    400
  • Seat Depth(mm)
    260
  • Seat Height(mm)
    550~745
  • Trusco Cords
    456-1830
  • Weights(g)
    10000
  • Materials (Back Section, Base Section)
    Urethane Foam Cushion
  • Materials (Legs Section)
    Steel Base
  • Specifications
    No Elbow Type. Clean Packaging (Assembling, Cleaning, Packaging in Clean Rooms)
  • Characteristics
    The chair that supports standing work at manufacturing plants. Seat surface that naturally bends to fit the posture of the person who is sitting on it.
  • Chair Cloth
    Conductive Vinyl Leather Upholstery
  • Electroconductivity(Ω)
    108 or less
  • Seat Lifting Function
    Gas Adjustment Type
  • JIS B9920/ISO14664-1 (Class)
    5
  • Amount Of Content
    1 Leg
Part Number
5-392-1400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 21,945.00

CLEAN-ENVIRONMENT-RELATED 1 Piece(s) 40 Day(s) 1 Leg

Basic Specifications

  • Product Type
    Chair
  • Width(mm)
    400
  • Depth(mm)
    260
  • Height(mm)
    550〜745
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Color
    White
  • Casters
    NA
  • Seat Width(mm)
    400
  • Seat Depth(mm)
    260
  • Seat Height(mm)
    550~745
  • Trusco Cords
    456-1830
  • Weights(g)
    10000
  • Materials (Back Section, Base Section)
    Urethane Foam Cushion
  • Materials (Legs Section)
    Steel Base
  • Specifications
    No Elbow Type. Clean Packaging (Assembling, Cleaning, Packaging in Clean Rooms)
  • Characteristics
    The chair that supports standing work at manufacturing plants. Seat surface that naturally bends to fit the posture of the person who is sitting on it.
  • Chair Cloth
    Conductive Vinyl Leather Upholstery
  • Electroconductivity(Ω)
    108 or less
  • Seat Lifting Function
    Gas Adjustment Type
  • JIS B9920/ISO14664-1 (Class)
    5
  • Amount Of Content
    1 Leg

Product Description

Chairs for use in standing work in factories, etc. The seat responds naturally to the posture of the user.

Specifications of 5-392-1400

  • Product Type
    Chair
  • Width(mm)
    400
  • Depth(mm)
    260
  • Height(mm)
    550〜745
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Color
    White
  • Casters
    NA
  • Seat Width(mm)
    400
  • Seat Depth(mm)
    260
  • Seat Height(mm)
    550~745
  • Trusco Cords
    456-1830
  • Weights(g)
    10000
  • Materials (Back Section, Base Section)
    Urethane Foam Cushion
  • Materials (Legs Section)
    Steel Base
  • Specifications
    No Elbow Type. Clean Packaging (Assembling, Cleaning, Packaging in Clean Rooms)
  • Characteristics
    The chair that supports standing work at manufacturing plants. Seat surface that naturally bends to fit the posture of the person who is sitting on it.
  • Chair Cloth
    Conductive Vinyl Leather Upholstery
  • Electroconductivity(Ω)
    108 or less
  • Seat Lifting Function
    Gas Adjustment Type
  • JIS B9920/ISO14664-1 (Class)
    5
  • Amount Of Content
    1 Leg
Part Number
5-392-1400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 21,945.00

CLEAN-ENVIRONMENT-RELATED 1 Piece(s) 40 Day(s) 1 Leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1