(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Low Profile Fan Filter Unit (PFT2 Series)

Ultra-Low Profile Fan Filter Unit (PFT2 Series)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 110,395.03 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PFT2-N-0606-11P
PFT2-N-0612-11P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Power Consumption
(W)
Air Volume (50 / 60 Hz)
(m3/min)
Trusco Cords Weights
(kg)
Amount Of Content

฿ 110,395.03

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 610 102/96 7.8 ~ 11.2 463-4357 12 1 unit

฿ 152,959.89

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1220 136/128 13.7 ~ 17.6 463-4365 20 1 unit

Basic Specifications

  • Product Type
    Clean Booth
  • Frontage(mm)
    610
  • Height(mm)
    145
  • Power(V)
    AC100
  • Feature 1
    With a thickness of 145 mm, it is thin and one of the best products in the industry. With a many variations, the product module is compatible with dimensions from 250 x 250 to 610 x 1,220. It is compatible with HEPA, ULPA, Ultra ULPA filters. In addition to the conventional 100 V AC (single-phase), 200 V AC (single-phase) and 200 V AC (three-phase) power supplies, it also supports 12 V DC, 24 V DC and 48 V DC.
  • Specifications 1
    HEPA Filter (ATML Equipped)
  • Collection Efficiency
    99.99 % or more
  • Main Unit Material
    Stainless steel (SUS430)
  • Amount Of Content
    1 unit

Product Description

One of the thinnest models in the industry with a thickness of just 145 mm. A large number of variations are available. Supports product modules of between 250 × 250 and 610 × 1,220. Supports HEPA, ULPA and SULPA filters. Supports 100/200 VAC and 12/24/48 VDC power supplies

Part Number
PFT2-N-0606-11P
PFT2-N-0612-11P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Power Consumption
(W)
Air Volume (50 / 60 Hz)
(m3/min)
Trusco Cords Weights
(kg)
Amount Of Content

฿ 110,395.03

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 610 102/96 7.8 ~ 11.2 463-4357 12 1 unit

฿ 152,959.89

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1220 136/128 13.7 ~ 17.6 463-4365 20 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1