(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free-Standing Air Cleaning Equipment (PCC-0552-GGH)

Free-Standing Air Cleaning Equipment (PCC-0552-GGH)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PCC-0182-GGH
PCC-0552-GGH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Power Consumption
(W)
Air Volume (50 / 60 Hz)
(m3/min)
Trusco Cords Weights
(kg)
Amount Of Content

฿ 258,928.04

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 700 180/250 18 463-4314 145 1 unit

฿ 473,857.64

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1350 600/850 55 463-4322 250 1 unit

Basic Specifications

  • Product Type
    Clean Booth
  • Depth(mm)
    550
  • Height(mm)
    1850
  • Power(V)
    AC200
  • Outlet
    VH grill
  • Feature 1
    Class M5.5 (10,000) to M6.5 (100,000) clean room can easily be set up by connecting to a power source and running it. Clean air can be spread toward any direction in the room as it is a grill blow-off type. Can be connected to an air-conditioning equipment by installing a duct flange.
  • Specifications 1
    HEPA Filter (ATMC) Equipped
  • Collection Efficiency
    99.97 % or more
  • Main Unit Material
    Steel Sheet Melamine Baking Finish
  • Amount Of Content
    1 unit

Product Description

Operates by being connected to a power supply, turning spaces into class M5.5 (10000) to M6.5 (100000) clean rooms. This model features a grill for air discharge. This allows it to circulate clean air into the room in any direction. Add a duct flange to connect with air conditioning units.

Part Number
PCC-0182-GGH
PCC-0552-GGH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Power Consumption
(W)
Air Volume (50 / 60 Hz)
(m3/min)
Trusco Cords Weights
(kg)
Amount Of Content

฿ 258,928.04

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 700 180/250 18 463-4314 145 1 unit

฿ 473,857.64

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1350 600/850 55 463-4322 250 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1