(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Shower Width (mm) 1300 / 1800 (PAS-0810-AWI)

Air Shower Width (mm) 1300 / 1800 (PAS-0810-AWI)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PAS-0810-AWI
PAS-0810-JSI
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Power Consumption
(W)
Trusco Cords Weights
(kg)
Amount Of Content

฿ 1,345,224.28

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1800 1400 1000/1300 463-4292 690 1 unit

฿ 473,238.52

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1300 1000 450/600 463-4306 280 1 unit

Basic Specifications

  • Product Type
    Clean Booth
  • Height(mm)
    2150
  • Power Supply
    Single-Phase 200 V
  • Effective Inner Dimension Width(mm)
    800
  • Effective Inner Dimension Length(mm)
    1000
  • Effective Inner Dimension Height(mm)
    2000
  • Feature 1
    Can be selected according to installation status, from abundant options such as multi-connection type, direction-change type.
  • Feature 2
    Jet air automatically operates only when entering the room from outside and automatically stops based on the timer.
  • Specifications 1
    Interlock included
  • Specifications 2
    HEPA Filter (ATML) Equipped
  • Collection Efficiency
    99.97 % or more
  • Blow Out Air Speed
    20 m/s or higher
  • Materials
    Main Body: Steel Melamine Baked Coating
  • Amount Of Content
    1 unit

Product Description

There are many models such as multi-connection type and route change type, so you can choose according to the installation situation. Only when entering the room from the outside, Jet Air will automatically operate and automatically stop by the timer.

Part Number
PAS-0810-AWI
PAS-0810-JSI
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Power Consumption
(W)
Trusco Cords Weights
(kg)
Amount Of Content

฿ 1,345,224.28

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1800 1400 1000/1300 463-4292 690 1 unit

฿ 473,238.52

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 1300 1000 450/600 463-4306 280 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be selected according to the installation situation because it is rich in models such as multi-link type and course change type.
●Jet air automatically runs only when entering from the outside and it stops automatically with a timer.

Specification

●Effective Inner Dimension(mm)W x D x H:800 x 1000 x 2000
●Power(V):AC200
●With interlock
●Blowing Wind Speed: 20m/s or more
●Collection Efficiency: 99.97% or more
●HEPA Filter(ATML) Equipped

Materials

●Main Body: Melamine Baked Coating Made of Steel Plate