(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fan Filter Unit (KFU2-06H)

Fan Filter Unit (KFU2-06H)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KFU2-01H
KFU2-03H
KFU2-06H
KFU2-10H
KFU2-15H
KFU2-20H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Length
(mm)
Height
(mm)
Blow Out Air Volume
(m3/min)
Noise value
(dB)
Trusco code Weights
(kg)
Amount Of Content

฿ 30,609.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 250 250 122 1.6 52~66 458-6999 3 1 unit

฿ 37,169.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 350 350 122 3.4 53~64 458-7006 5 1 unit

฿ 43,192.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 500 500 152 6.1 45~51 458-7014 8 1 unit

฿ 50,456.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 610 610 152 10.8 53~59 458-7022 10 1 unit

฿ 69,023.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 610 915 152 15.0 51~56 458-7031 18 1 unit

฿ 83,556.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 610 1220 152 24.3 56~62 458-7049 19 1 unit

Basic Specifications

  • Product Model
    Clean Booth
  • Power(V)
    AC100/240
  • Feature 1
    Thin and lightweight energy-saving design using DC fan. Universal power supply (100-240 VAC single-phase) so easy to secure a power source. (Also compatible with DC power source.) Optional features of air flow adjustment, differential pressure gauge, fan failure detection signal, filter clogging signal also available. Fabrication of simple clean booth with FFU is also possible.
  • Main Unit Material
    Stainless Steel
  • Collection Efficiency
    99.99% or More (particles are 0.3 μm or more)
  • Accessories
    Main Body Fixing Bracket X 4
  • Applications
    Cleanroom, clean booth. For machine equipment requiring cleanliness, such as semiconductor inspection and cleaning equipment.
  • Amount Of Content
    1 unit

Product Description

Clean-environment-related equipment with a thin and lightweight design. An energy saving design with a DC fan and stainless steel casing for improved hygiene.
[Features]
· Supports multiple power supply types (100 to 240 VAC single-phase power) making it easy to ensure power is available (also supports a DC power supply).
· Allows for optional input/output of fan failure detection signals, filter clogging signals, differential pressure gauges, air adjustment, etc.
· Sucks out the external air and then down-flows clean air which has passed through the HEPA filter, helping increase the cleanliness of the target space.
· The use of a DC fan helps reduce the amount of power consumed (approximate 20% reduction compared to using an AC fan).
· A range of optional products are available including a control box and differential pressure gauge.
· Includes a speed control function. Can also be switched to a ULPA filter.
[Applications]
· Ideal for making spaces clean. Do this by installing it to the ceilings of booths or to machinery, equipment, etc.

Part Number
KFU2-01H
KFU2-03H
KFU2-06H
KFU2-10H
KFU2-15H
KFU2-20H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Length
(mm)
Height
(mm)
Blow Out Air Volume
(m3/min)
Noise value
(dB)
Trusco code Weights
(kg)
Amount Of Content

฿ 30,609.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 250 250 122 1.6 52~66 458-6999 3 1 unit

฿ 37,169.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 350 350 122 3.4 53~64 458-7006 5 1 unit

฿ 43,192.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 500 500 152 6.1 45~51 458-7014 8 1 unit

฿ 50,456.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 610 610 152 10.8 53~59 458-7022 10 1 unit

฿ 69,023.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 610 915 152 15.0 51~56 458-7031 18 1 unit

฿ 83,556.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 610 1220 152 24.3 56~62 458-7049 19 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1