(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bottle cleaning device

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 12-7000-10

  • Product Type
    Washing machine
  • Application
    Other
  • Material
    Base Part Material: Stainless Steel SUS304 (with Rubber Legs)
  • Height(mm)
    196.5
  • Width(mm)
    150
  • Depth(mm)
    150
  • Trusco Code
    413-9089
  • Mass(g)
    1700
  • Accessory
    Hose (1 m): 1 pc, Cross Fitting: 1 pc, Faucet Connection Kit (Universal Connector + Hose End)
  • Features
    For cleaning of small container with O.D. 75 mm or less (flat bottom, round bottom, spherical bottom containers). Ideal for pretreatment with tap water and final washing. With compatible water faucet, cleaning work can be done outdoors.
  • Amount Of Content
    1 unit
Part Number
12-7000-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 25,427.72

ULTRASONIC CLEANER/WASHER 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Washing machine
  • Application
    Other
  • Material
    Base Part Material: Stainless Steel SUS304 (with Rubber Legs)
  • Height(mm)
    196.5
  • Width(mm)
    150
  • Depth(mm)
    150
  • Trusco Code
    413-9089
  • Mass(g)
    1700
  • Accessory
    Hose (1 m): 1 pc, Cross Fitting: 1 pc, Faucet Connection Kit (Universal Connector + Hose End)
  • Features
    For cleaning of small container with O.D. 75 mm or less (flat bottom, round bottom, spherical bottom containers). Ideal for pretreatment with tap water and final washing. With compatible water faucet, cleaning work can be done outdoors.
  • Amount Of Content
    1 unit

Product Description

Can be used for cleaning small containers (flat bottom, round bottom, or spherical containers) with an external diameter of 75 mm or less. Ideal for pretreatment using tap water and for final cleaning work. With compatible water faucet, cleaning work can be done outdoors.

Specifications of 12-7000-10

  • Product Type
    Washing machine
  • Application
    Other
  • Material
    Base Part Material: Stainless Steel SUS304 (with Rubber Legs)
  • Height(mm)
    196.5
  • Width(mm)
    150
  • Depth(mm)
    150
  • Trusco Code
    413-9089
  • Mass(g)
    1700
  • Accessory
    Hose (1 m): 1 pc, Cross Fitting: 1 pc, Faucet Connection Kit (Universal Connector + Hose End)
  • Features
    For cleaning of small container with O.D. 75 mm or less (flat bottom, round bottom, spherical bottom containers). Ideal for pretreatment with tap water and final washing. With compatible water faucet, cleaning work can be done outdoors.
  • Amount Of Content
    1 unit
Part Number
12-7000-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 25,427.72

ULTRASONIC CLEANER/WASHER 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1