(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FEP Adhesive Sheet Film (Fluororesin)

FEP Adhesive Sheet Film (Fluororesin)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NR5008-02

  • Product Model
    Sheet
  • Materials
    Fluorine Resin
  • Width(mm)
    1130
  • Length(mm)
    1000
  • Thickness(μ)
    100
  • Trusco code
    391-6626
  • Feature 1
    An acrylic-based adhesive coating is applied to one side of the FEP sheet.
  • Feature 2
    Can be easily affixed to drafts/medicine cabinets/laboratory tabletops, etc. They can also be easily cut with a cutter.
  • Applications
    Insulation of Transformer, Cover of Rupture Disc, etc.
  • Applicable Fluid
    Acids, Alkali, Etc.
  • Maximum Use Temperature
    80℃
  • Weights(g)
    1000
  • Amount Of Content
    1 pc.
Part Number
NR5008-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 28,366.00

฿ 26,096.72

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Sheet
  • Materials
    Fluorine Resin
  • Width(mm)
    1130
  • Length(mm)
    1000
  • Thickness(μ)
    100
  • Trusco code
    391-6626
  • Feature 1
    An acrylic-based adhesive coating is applied to one side of the FEP sheet.
  • Feature 2
    Can be easily affixed to drafts/medicine cabinets/laboratory tabletops, etc. They can also be easily cut with a cutter.
  • Applications
    Insulation of Transformer, Cover of Rupture Disc, etc.
  • Applicable Fluid
    Acids, Alkali, Etc.
  • Maximum Use Temperature
    80℃
  • Weights(g)
    1000
  • Amount Of Content
    1 pc.

Product Description

Corrosion and chemical-resistant film consisting of pressure sensitive adhesive applied onto a single side of a FEP sheet.
[Features]
· Can be applied to draft hoods, chemical warehouses, top plates on lab benches, etc.
· Drastically improves corrosion and chemical resistance.
· Adhesive strength: 2.69 N/cm (applied to SUS), 2.70 N/cm (applied to PC).
· Adhesive: Acrylic based (up to 80°C).
· Can be easily cut with a cutter. Can be cut to different sizes as required by the intended application.
· Can also be applied to metals.
[Applications]
· Used for insulating transformers, for covering ruptures, etc.

Specifications of NR5008-02

  • Product Model
    Sheet
  • Materials
    Fluorine Resin
  • Width(mm)
    1130
  • Length(mm)
    1000
  • Thickness(μ)
    100
  • Trusco code
    391-6626
  • Feature 1
    An acrylic-based adhesive coating is applied to one side of the FEP sheet.
  • Feature 2
    Can be easily affixed to drafts/medicine cabinets/laboratory tabletops, etc. They can also be easily cut with a cutter.
  • Applications
    Insulation of Transformer, Cover of Rupture Disc, etc.
  • Applicable Fluid
    Acids, Alkali, Etc.
  • Maximum Use Temperature
    80℃
  • Weights(g)
    1000
  • Amount Of Content
    1 pc.
Part Number
NR5008-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 28,366.00

฿ 26,096.72

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1