(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Ring

Safety Ring

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 840.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
20-4099-10
20-4099-11
20-4099-12
20-4099-13
20-4099-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Outer Diameter
(mm)
Model Trusco Code Mass
(g)
Amount Of Content

฿ 840.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 12 Day(s) 26 85 SR-1 413-9097 500 1 pc.

฿ 945.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 12 Day(s) 26 98 SR-2 413-9101 670 1 pc.

฿ 1,031.67

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 1 Day(s) 26 108 SR-3 413-9119 700 1 pc.

฿ 1,223.34

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 1 Day(s) 28 118 SR-4 413-9127 890 1 pc.

฿ 1,308.34

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 1 Day(s) 28 128 SR-5 413-9135 910 1 pc.

Basic Specifications

  • Product Type
    Other
  • Material
    Cast Iron
  • Application
    For flask fall prevention and surfacing prevention when using in a water tank.
  • Features
    The product is cast iron with a vinyl coating, with a heat resistant temperature of -20 to 125°C. (Direct flame not possible)
  • Amount Of Content
    1 pc.
Part Number
20-4099-10
20-4099-11
20-4099-12
20-4099-13
20-4099-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Outer Diameter
(mm)
Model Trusco Code Mass
(g)
Amount Of Content

฿ 840.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 12 Day(s) 26 85 SR-1 413-9097 500 1 pc.

฿ 945.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 12 Day(s) 26 98 SR-2 413-9101 670 1 pc.

฿ 1,031.67

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 1 Day(s) 26 108 SR-3 413-9119 700 1 pc.

฿ 1,223.34

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 1 Day(s) 28 118 SR-4 413-9127 890 1 pc.

฿ 1,308.34

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 1 Day(s) 28 128 SR-5 413-9135 910 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Vinyl coated cast iron with the temperature in the water bath -20-125°C.(non-fire)

Usage

●To prevent falling of flask and to prevent floating when used in a water bath.

Materials

●Cast Iron(vinyl coating)