(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Colored All-Purpose Tongs (OG-LB)

Colored All-Purpose Tongs (OG-LB)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OG-LB
OG-LG
OG-LP
OG-LW
OG-LY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Cords Amount Of Content

฿ 458.86

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 12 Day(s) Blue 331-8478 1 pc.

฿ 458.86

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 12 Day(s) Green 331-8486 1 pc.

฿ 458.86

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 12 Day(s) Pink 331-8494 1 pc.

฿ 458.86

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 14 Day(s) White 331-8508 1 pc.

฿ 458.86

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 12 Day(s) Yellow 331-8516 1 pc.

Basic Specifications

  • Product Model
    Tongs
  • Length(mm)
    300
  • Width(mm)
    38
  • Characteristics
    The main body is made of stainless steel (SUS304). The handle is divided into different colors, so a color that is appropriate to a particular dish can be selected.
  • Main Unit Material
    Stainless Steel (SUS304)
  • Handle Material
    Polypropylene (PP) Color
  • Weights(g)
    82
  • Amount Of Content
    1 pc.

Product Description

The main body is made of stainless steel (SUS304). Different colored handles are available, allowing for the management of different foodstuffs and ingredients by color.

Part Number
OG-LB
OG-LG
OG-LP
OG-LW
OG-LY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Cords Amount Of Content

฿ 458.86

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 12 Day(s) Blue 331-8478 1 pc.

฿ 458.86

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 12 Day(s) Green 331-8486 1 pc.

฿ 458.86

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 12 Day(s) Pink 331-8494 1 pc.

฿ 458.86

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 14 Day(s) White 331-8508 1 pc.

฿ 458.86

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 12 Day(s) Yellow 331-8516 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1