(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Square Scope (KS-L)

Stainless Steel Square Scope (KS-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KS-L
KS-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Scooping Part Width x Length
(mm)
Trusco Cords Weights
(g)
Amount Of Content

฿ 1,712.31

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 1 Day(s) 320 135×220 500-6171 360 1 pc.

฿ 1,453.34

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 1 Day(s) 300 105×200 500-6180 300 1 pc.

Basic Specifications

  • Product Model
    Scoop
  • Characteristics
    Made of rust-resistant stainless steel and has a handle that is completely welded for all-around strength.
  • Materials
    Stainless Steel (SUS304)
  • Amount Of Content
    1 pc.

Product Description

Made of stainless steel to help protect against rusting. The handle is also fully welded, giving it excellent strength.

Part Number
KS-L
KS-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Scooping Part Width x Length
(mm)
Trusco Cords Weights
(g)
Amount Of Content

฿ 1,712.31

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 1 Day(s) 320 135×220 500-6171 360 1 pc.

฿ 1,453.34

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 1 Day(s) 300 105×200 500-6180 300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Rust resistant stainless steel and it is strong with handle welded all around.

Specification

●SPQ(piece):6

Materials

●Stainless Steel(SUS304)