(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose Tongs (Anti-Bacterial Stainless Steel) (K02600008000)

General Purpose Tongs (Anti-Bacterial Stainless Steel) (K02600008000)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K02600008000
K02600008010
K02600008020
K02700000110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Trusco Cords Feature 1 Weights
(g)
Amount Of Content

฿ 625.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 19 Day(s) 230 35 393-6171 The material has antimicrobial properties due to the effect of copper ions. 75 1 pc.

฿ 809.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 12 Day(s) 300 35 393-6180 The material has antimicrobial properties due to the effect of copper ions. All parts other than the hinge are antibacterial. 95 1 pc.

฿ 1,028.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 12 Day(s) 400 35 393-6198 The material has antimicrobial properties due to the effect of copper ions. All parts other than the hinge are antibacterial. 123 1 pc.

฿ 482.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 14 Day(s) 178 30 393-6236 The material has antimicrobial properties due to the effect of copper ions. 40 1 pc.

Basic Specifications

  • Product Type
    Tongs
  • Color
    Silver
  • Feature 2
    Product is antibacterial except for the hinge.
  • Materials
    Stainless Steel (SUS304 (Contains Copper))
  • Amount Of Content
    1 pc.

Product Description

The action of the copper ions provides the materials with an anti-bacterial effect. An anti-bacterial specification (except the hinge part).

Part Number
K02600008000
K02600008010
K02600008020
K02700000110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Trusco Cords Feature 1 Weights
(g)
Amount Of Content

฿ 625.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 19 Day(s) 230 35 393-6171 The material has antimicrobial properties due to the effect of copper ions. 75 1 pc.

฿ 809.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 12 Day(s) 300 35 393-6180 The material has antimicrobial properties due to the effect of copper ions. All parts other than the hinge are antibacterial. 95 1 pc.

฿ 1,028.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 12 Day(s) 400 35 393-6198 The material has antimicrobial properties due to the effect of copper ions. All parts other than the hinge are antibacterial. 123 1 pc.

฿ 482.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 14 Day(s) 178 30 393-6236 The material has antimicrobial properties due to the effect of copper ions. 40 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1