(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Side lock SEE-13

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 22-0199-20

  • Product Type
    Other
  • Trusco Code
    413-9291
  • Features
    A component which effectively uses wall surface of reagent and storage shelves on laboratory tables for assembling stands. By combining side lock with separately sold C muff or pipe, a stand of a free size can be made.
  • Mass(g)
    48
  • Material
    Stainless Steel (SUS304)
  • Quantity
    1 pc.
Part Number
22-0199-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 999.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Trusco Code
    413-9291
  • Features
    A component which effectively uses wall surface of reagent and storage shelves on laboratory tables for assembling stands. By combining side lock with separately sold C muff or pipe, a stand of a free size can be made.
  • Mass(g)
    48
  • Material
    Stainless Steel (SUS304)
  • Quantity
    1 pc.

Product Description

A component for assembling stands to make effective use of the wall surfaces of reagent shelves and storage shelves on lab benches. By combining side lock with separately sold C muff or pipe, a wall surface stand can be created at the needed size.

Specifications of 22-0199-20

  • Product Type
    Other
  • Trusco Code
    413-9291
  • Features
    A component which effectively uses wall surface of reagent and storage shelves on laboratory tables for assembling stands. By combining side lock with separately sold C muff or pipe, a stand of a free size can be made.
  • Mass(g)
    48
  • Material
    Stainless Steel (SUS304)
  • Quantity
    1 pc.
Part Number
22-0199-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 999.00

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1