(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel H Type Stand (22-0110-25)

Stainless Steel H Type Stand (22-0110-25)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
22-0110-25 SALE
22-0110-26 SALE
22-0110-27 SALE
22-0110-28 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Platform specification dimensions B
(mm)
Strut dimension outer diameter
(mm)
Strut dimension length
(mm)
Thread Diameter Trusco Code Mass
(g)
Size Quantity

฿ 50,332.00

฿ 46,305.44

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 12 Day(s) 340 380 174 φ18 1000 M16 413-9216 6500 Outsize 1 unit

฿ 38,131.00

฿ 35,080.52

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 12 Day(s) 250 300 134 φ16 1000 M16 413-9224 4400 Large 1 unit

฿ 29,198.00

฿ 26,862.16

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 14 Day(s) 180 200 87 φ10 700 M10 413-9232 3100 Medium 1 unit

฿ 23,315.00

฿ 21,449.80

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 19 Day(s) 110 160 88 φ10 700 M10 413-9241 1600 Small 1 unit

Basic Specifications

  • Product Type
    Stand
  • Features
    Fixed with adjusting screws so that the product will be stable even on an uneven surface.
  • Material
    Stainless Steel (SUS304)
  • Quantity
    1 unit

Product Description

Fixed with adjusting screws so that the product will be stable even on an uneven surface.

Part Number
22-0110-25 SALE
22-0110-26 SALE
22-0110-27 SALE
22-0110-28 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Platform specification dimensions B
(mm)
Strut dimension outer diameter
(mm)
Strut dimension length
(mm)
Thread Diameter Trusco Code Mass
(g)
Size Quantity

฿ 50,332.00

฿ 46,305.44

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 12 Day(s) 340 380 174 φ18 1000 M16 413-9216 6500 Outsize 1 unit

฿ 38,131.00

฿ 35,080.52

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 12 Day(s) 250 300 134 φ16 1000 M16 413-9224 4400 Large 1 unit

฿ 29,198.00

฿ 26,862.16

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 14 Day(s) 180 200 87 φ10 700 M10 413-9232 3100 Medium 1 unit

฿ 23,315.00

฿ 21,449.80

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 19 Day(s) 110 160 88 φ10 700 M10 413-9241 1600 Small 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1