(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Measuring Cup, No Spout Capacity (ml) 200 – 2,000

Measuring Cup, No Spout Capacity (ml) 200 – 2,000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SH635

  • Product Model
    Beaker and Measuring Cup
  • Capacity(ml)
    1000
  • Gradations(ml)
    100
  • Outside Diameter(mm)
    110
  • Height(mm)
    108
  • Trusco Cords
    511-6121
  • Characteristics
    Convenient (without spout) for transferring liquid into a container with broad opening.
  • Specifications
    With handle
  • Weights(g)
    250
  • Amount Of Content
    1 pc.
Part Number
SH635
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 741.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) Quote 1 pc.

Basic Specifications

  • Product Model
    Beaker and Measuring Cup
  • Capacity(ml)
    1000
  • Gradations(ml)
    100
  • Outside Diameter(mm)
    110
  • Height(mm)
    108
  • Trusco Cords
    511-6121
  • Characteristics
    Convenient (without spout) for transferring liquid into a container with broad opening.
  • Specifications
    With handle
  • Weights(g)
    250
  • Amount Of Content
    1 pc.

Product Description

Does not include a pouring mouth; ideal for transferring liquids to containers with large openings.

Specifications of SH635

  • Product Model
    Beaker and Measuring Cup
  • Capacity(ml)
    1000
  • Gradations(ml)
    100
  • Outside Diameter(mm)
    110
  • Height(mm)
    108
  • Trusco Cords
    511-6121
  • Characteristics
    Convenient (without spout) for transferring liquid into a container with broad opening.
  • Specifications
    With handle
  • Weights(g)
    250
  • Amount Of Content
    1 pc.
Part Number
SH635
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 741.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1