(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyethylene Beaker (T0501)

Polyethylene Beaker (T0501)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T0501
T0503
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(ml)
Gradations
(ml)
Outside Diameter
(mm)
Height
(mm)
Trusco Cords Weights
(g)
Amount Of Content

฿ 371.57

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

12 Day(s) 200 20 91 85 323-4720 250 1 Pack (10 pcs.)

฿ 658.20

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

12 Day(s) 500 50 123 118 323-4738 550 1 Pack (10 pcs.)

Basic Specifications

  • Product Model
    Beaker and Measuring Cup
  • Characteristics
    Lots from 100 ml to 1 L can be manufactured to color and with separate orders.
  • Handle
    No handle
  • Amount Of Content
    1 Pack (10 pcs.)

Product Description

Can be custom colored and made to order with production lots of between 100 ml and 1 L.

Part Number
T0501
T0503
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(ml)
Gradations
(ml)
Outside Diameter
(mm)
Height
(mm)
Trusco Cords Weights
(g)
Amount Of Content

฿ 371.57

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

12 Day(s) 200 20 91 85 323-4720 250 1 Pack (10 pcs.)

฿ 658.20

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

12 Day(s) 500 50 123 118 323-4738 550 1 Pack (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1