- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of D3V-10
-
- Product Model
- Grinder
-
- Capacity(ml)
- 380
-
- Rotation Speed(rpm)
- 25000
-
- Weights(g)
- 10000
-
- Trusco Cords
- 456-0884
-
- Characteristics
- Maximum processing amount 400 ml, largest in the wonder series. 4 V blades and mill blades. 180°Rotating reclining type for easy sample removal after powdering.
-
- Width(mm)
- 170
-
- Length(mm)
- 170
-
- Height(mm)
- 300
-
- Power(V)
- Single-phase 100
-
- Accessories
- Fine Grinding Cover, Brush
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 79,689.26
฿ 68,827.61
|
CRUSHING/MIXING/POWDERING
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Grinder
-
- Capacity(ml)
- 380
-
- Rotation Speed(rpm)
- 25000
-
- Weights(g)
- 10000
-
- Trusco Cords
- 456-0884
-
- Characteristics
- Maximum processing amount 400 ml, largest in the wonder series. 4 V blades and mill blades. 180°Rotating reclining type for easy sample removal after powdering.
-
- Width(mm)
- 170
-
- Length(mm)
- 170
-
- Height(mm)
- 300
-
- Power(V)
- Single-phase 100
-
- Accessories
- Fine Grinding Cover, Brush
-
- Amount Of Content
- 1 unit
Product Description
The largest model in the Wonder Series with a maximum processing amount of 400 ml. Four mill blades and V shaped blades. A reclining type that rotates 180°. Ideal for removing sample materials after pulverizing.
Specifications of D3V-10
-
- Product Model
- Grinder
-
- Capacity(ml)
- 380
-
- Rotation Speed(rpm)
- 25000
-
- Weights(g)
- 10000
-
- Trusco Cords
- 456-0884
-
- Characteristics
- Maximum processing amount 400 ml, largest in the wonder series. 4 V blades and mill blades. 180°Rotating reclining type for easy sample removal after powdering.
-
- Width(mm)
- 170
-
- Length(mm)
- 170
-
- Height(mm)
- 300
-
- Power(V)
- Single-phase 100
-
- Accessories
- Fine Grinding Cover, Brush
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 79,689.26
฿ 68,827.61
|
CRUSHING/MIXING/POWDERING
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?