(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NR4507-01 |
NR4507-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outside Diameter (mm) |
Trusco Cords | Weights (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 6,782.90 |
GLASS CONTAINERS | 1 Piece(s) | 20 Day(s) | 50 | 416-7228 | 50 | 1 pc. | ||
฿ 6,929.16 |
GLASS CONTAINERS | 1 Piece(s) | 20 Day(s) | 60 | 416-7236 | 60 | 1 pc. |
A heat- and chemical-resistant quartz glass product. Suitable for materials used in semiconductor processes.
Part Number |
---|
NR4507-01 |
NR4507-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outside Diameter (mm) |
Trusco Cords | Weights (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 6,782.90 |
GLASS CONTAINERS | 1 Piece(s) | 20 Day(s) | 50 | 416-7228 | 50 | 1 pc. | ||
฿ 6,929.16 |
GLASS CONTAINERS | 1 Piece(s) | 20 Day(s) | 60 | 416-7236 | 60 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?