(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PP Cup (0162)

PP Cup (0162)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0160
0161
0162
0163
0164
T0160
T0161
T0162
T0163
T0164
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Type Scale Line Interval
(ml)
Outside Diameter
(mm)
Height
(mm)
Trusco Cords Weights Amount Of Content

฿ 15.48

RESIN CONTAINERS 1,000 Piece(s) - 12 Day(s) 100 In Box 10 50 79 405-3583 8.5g 1 pc.

฿ 27.62

RESIN CONTAINERS 500 Piece(s) - 10 Day(s) 200 In Box 25 71 81 405-3591 14.0g 1 pc.

฿ 31.43

RESIN CONTAINERS 500 Piece(s) - 12 Day(s) 300 In Box 50 81 97 353-8257 22.5g 1 pc.

฿ 45.58

RESIN CONTAINERS 250 Piece(s) - 10 Day(s) 500 In Box 50 96 112 353-8265 30.0g 1 pc.

฿ 60.78

RESIN CONTAINERS 100 Piece(s) - 12 Day(s) 1000 In Box 100 124 144 353-8273 48.0g 1 pc.

฿ 118.45

RESIN CONTAINERS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 100 10 pieces 10 50 79 327-8671 100 g/pack 1 Pack (10 pcs.)

฿ 210.66

RESIN CONTAINERS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 200 10 pieces 25 71 81 323-4746 150 g/pack 1 Pack (10 pcs.)

฿ 280.82

RESIN CONTAINERS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 300 10 pieces 50 81 97 327-8689 215 g/pack 1 Pack (10 pcs.)

฿ 335.79

RESIN CONTAINERS 1 Pack(s)

10 Pieces Per Package

Same day 500 10 pieces 50 96 112 323-4754 315 g/pack 1 Pack (10 pcs.)

฿ 555.01

RESIN CONTAINERS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1000 10 pieces 100 124 144 323-4762 500 g/pack 1 Pack (10 pcs.)

Basic Specifications

  • Product Model
    PP (Polypropylene) Container
  • Shape
    Round
  • Characteristics
    Flat base has no internal protrusions whatsoever, features excellent liquid drainage, and the pouring spout can be attached by pressing with the fingers.
  • Specifications
    No handle

Product Description

A polypropylene plastic container with transparency.
[Features]
· Flat bottom without any protrusions at all inside.
· Includes a scale.
· Effective for stirring samples, preparation and colorimetry.
· Can be stirred with a magnetic stirrer.
· Drains well and a pouring spout can be added by holding with fingers.
[Applications]
· Can be used for weighing and stirring liquid.

Part Number
0160
0161
0162
0163
0164
T0160
T0161
T0162
T0163
T0164
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Type Scale Line Interval
(ml)
Outside Diameter
(mm)
Height
(mm)
Trusco Cords Weights Amount Of Content

฿ 15.48

RESIN CONTAINERS 1,000 Piece(s) - 12 Day(s) 100 In Box 10 50 79 405-3583 8.5g 1 pc.

฿ 27.62

RESIN CONTAINERS 500 Piece(s) - 10 Day(s) 200 In Box 25 71 81 405-3591 14.0g 1 pc.

฿ 31.43

RESIN CONTAINERS 500 Piece(s) - 12 Day(s) 300 In Box 50 81 97 353-8257 22.5g 1 pc.

฿ 45.58

RESIN CONTAINERS 250 Piece(s) - 10 Day(s) 500 In Box 50 96 112 353-8265 30.0g 1 pc.

฿ 60.78

RESIN CONTAINERS 100 Piece(s) - 12 Day(s) 1000 In Box 100 124 144 353-8273 48.0g 1 pc.

฿ 118.45

RESIN CONTAINERS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 100 10 pieces 10 50 79 327-8671 100 g/pack 1 Pack (10 pcs.)

฿ 210.66

RESIN CONTAINERS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 200 10 pieces 25 71 81 323-4746 150 g/pack 1 Pack (10 pcs.)

฿ 280.82

RESIN CONTAINERS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 300 10 pieces 50 81 97 327-8689 215 g/pack 1 Pack (10 pcs.)

฿ 335.79

RESIN CONTAINERS 1 Pack(s)

10 Pieces Per Package

Same day 500 10 pieces 50 96 112 323-4754 315 g/pack 1 Pack (10 pcs.)

฿ 555.01

RESIN CONTAINERS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1000 10 pieces 100 124 144 323-4762 500 g/pack 1 Pack (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1