(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Sink without Caster

PVC Sink without Caster

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 44,735.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SN-60 SALE
SN-90 SALE
SN-90W SALE
SN-120 SALE
SN-120W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Sink number Frontage
(mm)
Trusco Codes Weights
(g)
Quantity

฿ 44,735.00

฿ 41,156.20

LABORATORY TABLE 1 Piece(s) 40 Day(s) 600×500×970 1 Tank 600 460-0029 21000 1 unit

฿ 53,176.00

฿ 48,921.92

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×500×970 1 Tank 900 460-0037 30500 1 unit

฿ 56,015.00

฿ 51,533.80

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×500×970 Double Tank 900 460-0045 31000 1 unit

฿ 91,772.00

฿ 79,153.35

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×500×970 1 Tank 1200 459-9993 40000 1 unit

฿ 92,079.00

฿ 79,418.14

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×500×970 Double Tank 1200 460-0011 40500 1 unit

Basic Specifications

  • Product Type
    Sink
  • Caster
    None
  • Length(mm)
    500
  • Height(mm)
    970
  • Characteristics
    They are made of polyvinyl chloride so they are acid-proof and alkali resistant and also don't rust. With a 1.5 m drainage hose.
  • Tank Depth(mm)
    190
  • Quantity
    1 unit

Product Description

Because it is made of vinyl chloride, it has acid resistance and alkali resistance, and it is free of rust. Includes a 1.5 m long draining hose.

Part Number
SN-60 SALE
SN-90 SALE
SN-90W SALE
SN-120 SALE
SN-120W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Sink number Frontage
(mm)
Trusco Codes Weights
(g)
Quantity

฿ 44,735.00

฿ 41,156.20

LABORATORY TABLE 1 Piece(s) 40 Day(s) 600×500×970 1 Tank 600 460-0029 21000 1 unit

฿ 53,176.00

฿ 48,921.92

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×500×970 1 Tank 900 460-0037 30500 1 unit

฿ 56,015.00

฿ 51,533.80

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×500×970 Double Tank 900 460-0045 31000 1 unit

฿ 91,772.00

฿ 79,153.35

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×500×970 1 Tank 1200 459-9993 40000 1 unit

฿ 92,079.00

฿ 79,418.14

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×500×970 Double Tank 1200 460-0011 40500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1