(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Two tank sink SUS430 (Drain trap large 180 mm, with drain hose) (BS2-094)

Two tank sink SUS430 (Drain trap large 180 mm, with drain hose) (BS2-094)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BS2-094 SALE
BS2-124 SALE
BS2-126 SALE
BS2-156 SALE
BS2-157 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Frontage
(mm)
Length
(mm)
Inner Tank Dimension / Frontage
(mm)
Inner Tank Dimension / Length
(mm)
Back Guard Dimension / Length
(mm)
Back Guard Dimension / Height
(mm)
Trusco Cords Weights
(g)
Amount Of Content

฿ 28,132.40

฿ 23,057.32

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×450×800 900 450 395 310 50 100 465-5265 22000 1 unit

฿ 31,136.69

฿ 24,728.76

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×450×800 1200 450 545 310 50 100 465-5273 30000 1 unit

฿ 35,718.62

฿ 28,714.20

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×600×800 1200 600 545 460 60 150 465-5281 32000 1 unit

฿ 38,329.48

฿ 30,724.91

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1500×600×800 1500 600 695 460 60 150 465-5290 35000 1 unit

฿ 50,592.13

฿ 41,728.39

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1500×750×800 1500 750 695 610 60 150 465-5303 38000 1 unit

Basic Specifications

  • Product Type
    Sink
  • Caster
    None
  • Sink number
    Double Tank
  • Height(mm)
    800
  • Inner Tank Dimension / Height(mm)
    200
  • Characteristics
    It has a rounded finish made by forming the top front panel and the edge part of the back guard into a curve. We have made it safer and also easier to clean. The pipe legs and the adjuster are made of stainless steel (SUS304). It does not rust easily and is sturdy. It has dramatically improved safety and durability.
  • Materials
    Stainless Steel (SUS430)
  • Drain Trap
    Large Type (180 mm)
  • Overflow
    Available
  • Accessories
    Drain hose
  • Amount Of Content
    1 unit

Product Description

Rounded finishing in which the top front surface and back guard edge parts are processed in a curve. Safety is improved and ease of cleaning is achieved. The pipe legs and adjuster are made of stainless steel (SUS304). It is robust and does not easily rust, and safety and durability have been drastically improved.

Part Number
BS2-094 SALE
BS2-124 SALE
BS2-126 SALE
BS2-156 SALE
BS2-157 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Frontage
(mm)
Length
(mm)
Inner Tank Dimension / Frontage
(mm)
Inner Tank Dimension / Length
(mm)
Back Guard Dimension / Length
(mm)
Back Guard Dimension / Height
(mm)
Trusco Cords Weights
(g)
Amount Of Content

฿ 28,132.40

฿ 23,057.32

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×450×800 900 450 395 310 50 100 465-5265 22000 1 unit

฿ 31,136.69

฿ 24,728.76

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×450×800 1200 450 545 310 50 100 465-5273 30000 1 unit

฿ 35,718.62

฿ 28,714.20

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×600×800 1200 600 545 460 60 150 465-5281 32000 1 unit

฿ 38,329.48

฿ 30,724.91

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1500×600×800 1500 600 695 460 60 150 465-5290 35000 1 unit

฿ 50,592.13

฿ 41,728.39

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1500×750×800 1500 750 695 610 60 150 465-5303 38000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1